Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Glides with adjustable tilt.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
1.1194 USD - 1.2404 USD | 69070 In stock |
M10
|
Swivel
|
1.496 in
38.0 mm
|
1.87 in
47.5 mm
|
||
1.6006 USD - 1.7735 USD | 838 In stock |
M6
|
Swivel
|
0.984 in
25.0 mm
|
1.28 in
32.5 mm
|
||
0.7975 USD - 0.8836 USD | 36050 In stock |
M10
|
Swivel
|
1.496 in
38.0 mm
|
0.984 in
25.0 mm
|
||
1.0505 USD - 1.1639 USD | 5130 In stock |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.87 in
47.5 mm
|
||
1.5612 USD - 1.7299 USD | 10987 In stock |
M6
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
0.7975 USD - 0.8836 USD | 62965 In stock |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.496 in
38.0 mm
|
||
0.8588 USD - 0.9515 USD | 2573 In stock |
M10
|
Swivel
|
1.969 in
50.0 mm
|
0.984 in
25.0 mm
|
||
0.8128 USD - 0.9006 USD | 211230 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.26 in
32.0 mm
|
||
0.9354 USD - 1.0364 USD | 171774 In stock |
M10
|
Swivel
|
1.969 in
50.0 mm
|
1.26 in
32.0 mm
|
||
0.6595 USD - 0.7306 USD | 55530 In stock |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
||
0.6974 USD - 0.7728 USD | 4937 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
||
0.9661 USD - 1.0704 USD | 27049 In stock |
M10
|
Swivel
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
||
0.8594 USD - 0.9523 USD | 215 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
0.9423 USD - 1.044 USD | 1742 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.87 in
47.5 mm
|
||
1.0121 USD - 1.1215 USD | 65209 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.87 in
47.5 mm
|
||
110732 | 0.7284 USD - 0.8071 USD | 25427 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
0.8742 USD - 0.9684 USD | 200854 In stock |
M10
|
Swivel
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
||
0.8511 USD - 0.943 USD | 5736 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.496 in
38.0 mm
|
||
0.5904 USD - 0.6542 USD | 4228 In stock |
M10
|
Swivel
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
0.6134 USD - 0.6797 USD | 1176 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue