Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Handle Width | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
14.9271 USD - 15.7127 USD | Request the lead time here |
4.114 in
104.5 mm
|
0.047 in
1.2 mm
|
|
0.138 in
3.5 mm
|
||
7.6099 USD - 8.0104 USD | Request the lead time here |
4.114 in
104.5 mm
|
0.047 in
1.2 mm
|
|
0.138 in
3.5 mm
|
||
8.9956 USD - 9.469 USD | Request the lead time here |
|
0.039 in
1.0 mm
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
||
3.0337 USD - 3.1934 USD | Request the lead time here |
1.85 in
47.0 mm
|
0.047 in
1.2 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
4.5331 USD - 4.7717 USD | Request the lead time here |
3.937 in
100.0 mm
|
0.039 in
1.0 mm
|
|
0.118 in
3.0 mm
|
||
5.2056 USD - 5.7681 USD | 25 In stock |
4.37 in
111.0 mm
|
|
|
|
||
7.7831 USD - 8.6239 USD | 34 In stock |
4.37 in
111.0 mm
|
|
|
|
||
5.4794 USD - 5.7679 USD | Request the lead time here |
3.937 in
100.0 mm
|
0.039 in
1.0 mm
|
|
0.118 in
3.0 mm
|
||
7.1484 USD - 7.5247 USD | Request the lead time here |
4.528 in
115.0 mm
|
0.039 in
1.0 mm
|
|
0.197 in
5.0 mm
|
||
11.3393 USD - 11.3393 USD | Request the lead time here |
4.587 in
116.5 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
50.0007 USD - 50.0007 USD | Request the lead time here |
5.827 in
148.0 mm
|
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
41.9124 USD - 41.9124 USD | Request the lead time here |
4.665 in
118.5 mm
|
0.039 in
1.0 mm
|
0.587 in
14.9 mm
|
0.197 in
5.0 mm
|
||
27.7565 USD - 27.7565 USD | Request the lead time here |
4.012 in
101.9 mm
|
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
14.4241 USD - 14.4241 USD | Request the lead time here |
5.217 in
132.5 mm
|
0.039 in
1.0 mm
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
||
13.2698 USD - 13.2698 USD | Request the lead time here |
4.587 in
116.5 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
15.3896 USD - 15.3896 USD | Request the lead time here |
|
0.039 in
1.0 mm
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue