Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.63 in
16.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.315 in
8.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M5
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
1.181 in
30.0 mm
|
Torx Drive
|
|||
| 1440296 | Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.394 in
10.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.394 in
10.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.236 in
6.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.472 in
12.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M4
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.984 in
25.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.787 in
20.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M6
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.984 in
25.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.787 in
20.0 mm
|
Torx Drive
|
|||
| Request the lead time here |
M3
|
0.3 mm
|
|
Natural
|
50% Glass Filled Nylon
|
0.236 in
6.0 mm
|
Torx Drive
|
|||
| 0.0365 USD - 0.0404 USD | 23509 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.0616 USD - 0.0683 USD | 60867 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.0668 USD - 0.0739 USD | 2686 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.0315 USD - 0.0349 USD | 151 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 0.0277 USD - 0.0306 USD | 69976 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.0608 USD - 0.0674 USD | Request the lead time here |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.119 USD - 0.1319 USD | Request the lead time here |
M3.5
|
0.6 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive