Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
399123E | 16.634 USD - 18.4309 USD | 354 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
|
11.1603 USD - 12.366 USD | 710 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
11.2067 USD - 12.4174 USD | 6 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
13.6972 USD - 15.1768 USD | Request the lead time here |
5.906 in
150.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
9.0554 USD - 10.0337 USD | 160 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
5.072 USD - 5.072 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
7.855 USD - 7.855 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
5.8846 USD - 5.8846 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
6.3774 USD - 7.0664 USD | 1436 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
6.9088 USD - 7.6551 USD | 910 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
5.524 USD - 6.1207 USD | 1610 In stock |
1.969 in
50.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
14.5616 USD - 16.1347 USD | 30 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
3.3597 USD - 3.3597 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
2.1593 USD - 2.1593 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
4.6157 USD - 4.6157 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
4.0541 USD - 4.0541 USD | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
2.9648 USD - 2.9648 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
9.8214 USD - 10.8823 USD | 34 In stock |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
1.1984 USD - 1.1984 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
3.1981 USD - 3.1981 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue