Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 3.7772 USD - 3.7772 USD | Request the lead time here |
Plain
|
3.543 in
90.0 mm
|
1.969 in
50.0 mm
|
||
| 8.8398 USD - 8.8398 USD | Request the lead time here |
Plain
|
2.598 in
66.0 mm
|
3.937 in
100.0 mm
|
||
| 2.7768 USD - 3.0768 USD | 10610 In stock |
Plain
|
2.598 in
66.0 mm
|
3.15 in
80.0 mm
|
||
| 1.6992 USD - 3.2949 USD | 10 In stock |
Plain
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
||
| 1.8651 USD - 2.0666 USD | 110 In stock |
Plain
|
1.772 in
45.0 mm
|
2.362 in
60.0 mm
|
||
| 4.3517 USD - 4.8218 USD | 70 In stock |
Swivel
|
4.921 in
125.0 mm
|
3.937 in
100.0 mm
|
||
| 1.376 USD - 1.5246 USD | 10 In stock |
Plain
|
1.575 in
40.0 mm
|
1.535 in
39.0 mm
|
||
| 13.179 USD - 14.6027 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
| 8.9517 USD - 9.9188 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
4.724 in
120.0 mm
|
||
| 1.5334 USD - 1.699 USD | 110 In stock |
Plain
|
3.15 in
80.0 mm
|
1.575 in
40.0 mm
|
||
| 3.5642 USD - 3.9492 USD | 507610 In stock |
Plain
|
4.921 in
125.0 mm
|
3.15 in
80.0 mm
|
||
| 1254531 | 11.1897 USD - 12.3987 USD | 25 In stock |
Plain
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
|
| 3.6886 USD - 4.0871 USD | 25 In stock |
Plain
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
| 7.9572 USD - 8.8168 USD | 31 In stock |
Plain
|
4.921 in
125.0 mm
|
4.724 in
120.0 mm
|
||
| 5.2219 USD - 5.786 USD | 45 In stock |
Plain
|
3.937 in
100.0 mm
|
3.937 in
100.0 mm
|
||
| 3.3109 USD - 3.3109 USD | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
1.969 in
50.0 mm
|
||
| 6.1076 USD - 6.1076 USD | Request the lead time here |
Swivel
|
3.937 in
100.0 mm
|
3.15 in
80.0 mm
|
||
| 6.6126 USD - 6.6126 USD | Request the lead time here |
Plain
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| 8.5182 USD - 8.5182 USD | Request the lead time here |
Plain
|
3.937 in
100.0 mm
|
3.15 in
80.0 mm
|
||
| 2.5073 USD - 2.5073 USD | Request the lead time here |
Plain
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm