Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0386 USD - 0.0427 USD | 129890 In stock |
Mushroom Head
|
M5
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| 0.0357 USD - 0.0395 USD | 11294 In stock |
Mushroom Head
|
M5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| 0.0755 USD - 0.0836 USD | 129544 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| 0.1915 USD - 0.2123 USD | 70492 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| 0.0961 USD - 0.1063 USD | 7230 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| 0.0453 USD - 0.0501 USD | 69 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| 0.0796 USD - 0.0882 USD | 59 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
||
| 0.0425 USD - 0.0471 USD | 766 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| 0.0289 USD - 0.032 USD | 22472 In stock |
Mushroom Head
|
M4
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| 0.0317 USD - 0.0352 USD | 126362 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| 0.0378 USD - 0.0419 USD | 10040 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| 0170700000VR | 0.0712 USD - 0.079 USD | 2740 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
| 0.0462 USD - 0.0512 USD | 12199 In stock |
Mushroom Head
|
M5
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| 0.031 USD - 0.0343 USD | 7121 In stock |
Mushroom Head
|
M4
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| 0.0547 USD - 0.0606 USD | 27402 In stock |
Mushroom Head
|
M6
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| 0.0587 USD - 0.065 USD | 8309 In stock |
Mushroom Head
|
M8
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| 0.0149 USD - 0.0166 USD | 1373 In stock |
Mushroom Head
|
M4
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| 0.0379 USD - 0.042 USD | 10284 In stock |
Mushroom Head
|
M5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| 0.0207 USD - 0.0229 USD | 88819 In stock |
Mushroom Head
|
M4
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| 0.0413 USD - 0.0458 USD | 356610 In stock |
Mushroom Head
|
M6
|
Black
|
Nylon 6/6
|
0.394 in