Menu Search

Metal Corner Hinges

In stock

Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.

This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.

  • Materials: Die Cast Zinc Alloy, Polyamide with 30% Glass Fibre, Stainless Steel
  • Pin Materials: PA, POM, Steel and Stainless Steel
  • Finish Options: Powder Coating, Chrome Plated, Spray Painted, Zinc Plated, Matt, Bright Chrome, Stainless Steel and No Finish
  • Colour Options: Black, Grey and Natural
  • Hinge Rotation Options: 105, 130 and 180 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
1.9266 USD - 1.9266 USD Request the lead time here
40.0 mm
Black
Powder Coating
34.0 mm
46.0 mm
1.0507 USD - 1.0507 USD Request the lead time here
30.0 mm
Natural
No Finish
16.0 mm
22.5 mm
2.1196 USD - 2.1196 USD Request the lead time here
46.5 mm
Black
Powder Coating
28.5 mm
28.5 mm
2.0974 USD - 2.0974 USD Request the lead time here
100.0 mm
Black
Powder Coating
28.5 mm
36.8 mm
7.7106 USD - 8.5436 USD 15 In stock
34.0 mm
Black
12.5 mm
34.0 mm
3.869 USD - 4.287 USD 510 In stock
53.0 mm
Natural
Chrome Plated
20.0 mm
22.0 mm
09712222E 4.6247 USD - 5.1241 USD 45 In stock
53.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
6.7973 USD - 7.5317 USD 50 In stock
42.0 mm
Black
12.5 mm
40.0 mm
0.8734 USD - 0.8734 USD Request the lead time here
66.0 mm
Black
Matt
19.8 mm
38.3 mm
3.869 USD - 4.287 USD 10 In stock
30.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
09711215E 3.869 USD - 4.287 USD 320 In stock
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
4.809 USD - 5.3284 USD 105 In stock
37.0 mm
Black
Powder Coating
27.5 mm
31.0 mm
3.869 USD - 4.287 USD 9 In stock
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
7.8471 USD - 8.6948 USD 538 In stock
42.0 mm
Black
12.5 mm
40.0 mm
3.869 USD - 4.287 USD 1918 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
3.1418 USD - 3.4813 USD 410 In stock
30.0 mm
Natural
Chrome Plated
18.0 mm
28.0 mm
3.869 USD - 4.287 USD 2210 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
8.0143 USD - 8.88 USD 750 In stock
45.0 mm
Black
Powder Coating
14.0 mm
47.0 mm
6.387 USD - 7.077 USD 1098 In stock
34.0 mm
Black
12.5 mm
34.0 mm
3.1385 USD - 3.1385 USD Request the lead time here
60.0 mm
Black
Matt
40.0 mm
32.5 mm
  • of 3
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 46.0 mm | 1.811 in; Zinc Alloy; Black

20035242

Price Range
1.9266 USD - 1.9266 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    34.0 mm
  • Overall Width
    46.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 22.5 mm | 0.886 in; Zinc Alloy; Natural

20035013

Price Range
1.0507 USD - 1.0507 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    33.3 mm
Corner Hinge - Overall Length - 46.5 mm | 1.831 in Overall Width - 28.5 mm | 1.122 in; Zinc Alloy; Black

20035334

Price Range
2.1196 USD - 2.1196 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    46.5 mm
  • Overall Thickness
    28.5 mm
  • Overall Width
    28.5 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 100.0 mm | 3.937 in Overall Width - 36.8 mm | 1.449 in; Zinc Alloy; Black

20035488

Price Range
2.0974 USD - 2.0974 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.5 mm
  • Overall Width
    36.8 mm
  • Colour
    Black
  • Finish
    Powder Coating
Corner Hinge M5 34.0 mm 34.0 mm

40012181E

Price Range
8.5436 USD - 7.7106 USD

Stock Levels
15 In stock
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge M6 53.0 mm 22.0 mm Die Cast Zinc Alloy

29711222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
510 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    22.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 20.0 mm Die Cast Zinc Alloy

09712222E

Price Range
5.1241 USD - 4.6247 USD

Stock Levels
45 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge M6 42.0 mm 40.0 mm

20012250E

Price Range
7.5317 USD - 6.7973 USD

Stock Levels
50 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 66.0 mm | 2.598 in Overall Width - 38.3 mm | 1.508 in; Zinc Alloy; Black

20035006

Price Range
0.8734 USD - 0.8734 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Overall Thickness
    19.8 mm
  • Overall Width
    38.3 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    66.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Black

09712215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
10 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
320 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 37.0 mm | 1.457 in Overall Width - 31.0 mm | 1.22 in; Zinc; Black

098122E

Price Range
5.3284 USD - 4.809 USD

Stock Levels
105 In stock
Attributes
  • Overall Length
    37.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
9 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 42.0 mm 40.0 mm

20012170E

Price Range
8.6948 USD - 7.8471 USD

Stock Levels
538 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
1918 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Natural

29711215E

Price Range
3.4813 USD - 3.1418 USD

Stock Levels
410 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
2210 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Stand Off Hinge - ; Leaf Thickness - 14.0 mm | 0.551 in; Die Cast Zinc Alloy; Black

1001225E

Price Range
8.88 USD - 8.0143 USD

Stock Levels
750 In stock
Attributes
  • Overall Length
    45.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    47.0 mm
  • Pin Length
    25.0 mm
  • Colour
    Black
Corner Hinge M5 34.0 mm 34.0 mm

40020181E

Price Range
7.077 USD - 6.387 USD

Stock Levels
1098 In stock
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Body Material
    Nylon 6
  • Colour
    Black
Corner Hinge - Overall Length - 60.0 mm | 2.362 in Overall Width - 32.5 mm | 1.28 in; Zinc Alloy; Black

20035341

Price Range
3.1385 USD - 3.1385 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Thickness
    40.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black