Menu Search

PCB Standoffs - Hexagonal/Threaded

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.0254 USD - 0.0282 USD 3510 In stock
Female Thread Fix
Snap Lock
6.4 mm
0.0954 USD - 0.1059 USD 9140 In stock
Female Thread
Snap Lock
22.2 mm
0.0341 USD - 0.0378 USD 352964 In stock
Female Thread Fix
Snap Lock
19.1 mm
0.0472 USD - 0.0524 USD 1689787 In stock
Female Thread
Snap Lock
6.4 mm
0.3824 USD - 0.4237 USD 50331 In stock
35.0 mm
0.0684 USD - 0.0757 USD 8947 In stock
Female Thread
Snap Lock
31.7 mm
0.2229 USD - 0.247 USD 1518480 In stock
Female Thread
Snap Lock
12.7 mm
0.0508 USD - 0.0563 USD Request the lead time here
Female Thread
Snap Lock
19.1 mm
0.2834 USD - 0.3139 USD 30170 In stock
30.0 mm
0.029 USD - 0.0322 USD 213238 In stock
Female Thread Fix
Snap Lock
15.9 mm
0.1104 USD - 0.1222 USD 240290 In stock
Female Thread
Snap Lock
25.4 mm
TCBS-6-01 0.0401 USD - 0.0445 USD 482180 In stock
Female Thread
Snap Lock
9.5 mm
0.0493 USD - 0.0546 USD 1140 In stock
Female Thread
Snap Lock
19.1 mm
0.0778 USD - 0.086 USD 2030 In stock
Female Thread
Snap Lock
9.5 mm
0.0632 USD - 0.0701 USD 2105 In stock
Female Thread
Snap Lock
35.7 mm
3584 In stock
Female Thread Fix
Snap Lock
45.0 mm
0.7632 USD - 1.4799 USD 206948 In stock
20.0 mm
0.0545 USD - 0.0603 USD 409936 In stock
Female Thread
Snap Lock
25.4 mm
0.0712 USD - 0.079 USD 4130 In stock
Female Thread
Snap Lock
12.7 mm
0.0575 USD - 0.0638 USD 175020 In stock
Female Thread Fix
Snap Lock
22.2 mm
  • of 2
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

100206400002

Price Range
0.0282 USD - 0.0254 USD

Stock Levels
3510 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    6.4 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-19

Price Range
0.1059 USD - 0.0954 USD

Stock Levels
9140 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

100219200002

Price Range
0.0378 USD - 0.0341 USD

Stock Levels
352964 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    19.1 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

TCBS-4-19

Price Range
0.0524 USD - 0.0472 USD

Stock Levels
1689787 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    5.2 mm
Screw Support - ; Spacer Length 35.0 mm | 1.378 in

1317191

Price Range
0.4237 USD - 0.3824 USD

Stock Levels
50331 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 31.7 mm | 1.248 in

TCBS-20-01

Price Range
0.0757 USD - 0.0684 USD

Stock Levels
8947 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-19

Price Range
0.247 USD - 0.2229 USD

Stock Levels
1518480 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-19

Price Range
0.0563 USD - 0.0508 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 30.0 mm | 1.181 in

1317190

Price Range
0.3139 USD - 0.2834 USD

Stock Levels
30170 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 15.9 mm | 0.626 in

100215900002

Price Range
0.0322 USD - 0.029 USD

Stock Levels
213238 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    15.9 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 25.4 mm | 1 in

TCBS-16-19

Price Range
0.1222 USD - 0.1104 USD

Stock Levels
240290 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 9.5 mm | 0.374 in

TCBS-6-01

Price Range
0.0445 USD - 0.0401 USD

Stock Levels
482180 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-01

Price Range
0.0546 USD - 0.0493 USD

Stock Levels
1140 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 9.5 mm | 0.374 in

TCBS-6-19

Price Range
0.086 USD - 0.0778 USD

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-01

Price Range
0.0701 USD - 0.0632 USD

Stock Levels
2105 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 45.0 mm | 1.772 in

1317194


Stock Levels
3584 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Body Diameter
    6.0 mm
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff - PPS ; ; ; Spacer Length 20.0 mm | 0.787 in

1566780

Price Range
1.4799 USD - 0.7632 USD

Stock Levels
206948 In stock
Attributes
  • Colour
    Black
  • Material
    PPS
  • Body Diameter
    5.0 mm
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
Screw Support - ; Spacer Length 25.4 mm | 1 in

TCBS-16-01

Price Range
0.0603 USD - 0.0545 USD

Stock Levels
409936 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-01

Price Range
0.079 USD - 0.0712 USD

Stock Levels
4130 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

100222200002

Price Range
0.0638 USD - 0.0575 USD

Stock Levels
175020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    22.2 mm
  • Full Material
    Nylon 6/6