Menu Search

PCB Standoffs - Hexagonal/Threaded

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.7632 USD - 1.4799 USD 206948 In stock
20.0 mm
0.7325 USD - 1.4205 USD 92548 In stock
15.0 mm
0.027 USD - 0.0298 USD 45356 In stock
Female Thread Fix
Snap Lock
25.4 mm
0.079 USD - 0.0877 USD 27690 In stock
Female Thread
Snap Lock
6.4 mm
0.0229 USD - 0.0254 USD 25 In stock
Female Thread Fix
Snap Lock
9.5 mm
0.1269 USD - 0.1406 USD 1025 In stock
Female Thread
Snap Lock
28.6 mm
0.0341 USD - 0.0378 USD 352964 In stock
Female Thread Fix
Snap Lock
19.1 mm
0.3824 USD - 0.4237 USD 50331 In stock
35.0 mm
0.2229 USD - 0.247 USD 1518480 In stock
Female Thread
Snap Lock
12.7 mm
0.0541 USD - 0.0599 USD 73120 In stock
Female Thread
Snap Lock
22.2 mm
0.1193 USD - 0.1323 USD 19110 In stock
Female Thread
Snap Lock
35.7 mm
0.0269 USD - 0.0297 USD 525360 In stock
Female Thread Fix
Snap Lock
12.7 mm
0.0545 USD - 0.0603 USD 409936 In stock
Female Thread
Snap Lock
25.4 mm
0.0494 USD - 0.0549 USD 1127 In stock
Female Thread
Snap Lock
28.6 mm
0.0308 USD - 0.0341 USD 4397 In stock
Female Thread Fix
Snap Lock
28.6 mm
0.0508 USD - 0.0563 USD Request the lead time here
Female Thread
Snap Lock
19.1 mm
0.2834 USD - 0.3139 USD 30170 In stock
30.0 mm
0.029 USD - 0.0322 USD 213238 In stock
Female Thread Fix
Snap Lock
15.9 mm
0.0712 USD - 0.079 USD 4130 In stock
Female Thread
Snap Lock
12.7 mm
0.0575 USD - 0.0638 USD 175020 In stock
Female Thread Fix
Snap Lock
22.2 mm
  • of 2
Female To Female Standoff - PPS ; ; ; Spacer Length 20.0 mm | 0.787 in

1566780

Price Range
1.4799 USD - 0.7632 USD

Stock Levels
206948 In stock
Attributes
  • Colour
    Black
  • Material
    PPS
  • Body Diameter
    5.0 mm
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff - PPS ; ; ; Spacer Length 15.0 mm | 0.591 in

1566785

Price Range
1.4205 USD - 0.7325 USD

Stock Levels
92548 In stock
Attributes
  • Colour
    Black
  • Material
    PPS
  • Body Diameter
    7.0 mm
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
Screw Support - ; Spacer Length 25.4 mm | 1 in

100225400002

Price Range
0.0298 USD - 0.027 USD

Stock Levels
45356 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    25.4 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

TCBS-4-01

Price Range
0.0877 USD - 0.079 USD

Stock Levels
27690 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    5.2 mm
Screw Support - ; Spacer Length 9.5 mm | 0.374 in

100209500002

Price Range
0.0254 USD - 0.0229 USD

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    9.5 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

TCBS-18-19

Price Range
0.1406 USD - 0.1269 USD

Stock Levels
1025 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

100219200002

Price Range
0.0378 USD - 0.0341 USD

Stock Levels
352964 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    19.1 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 35.0 mm | 1.378 in

1317191

Price Range
0.4237 USD - 0.3824 USD

Stock Levels
50331 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-19

Price Range
0.247 USD - 0.2229 USD

Stock Levels
1518480 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-01

Price Range
0.0599 USD - 0.0541 USD

Stock Levels
73120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-19

Price Range
0.1323 USD - 0.1193 USD

Stock Levels
19110 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

100212700002

Price Range
0.0297 USD - 0.0269 USD

Stock Levels
525360 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 25.4 mm | 1 in

TCBS-16-01

Price Range
0.0603 USD - 0.0545 USD

Stock Levels
409936 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

TCBS-18-01

Price Range
0.0549 USD - 0.0494 USD

Stock Levels
1127 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

100228600002

Price Range
0.0341 USD - 0.0308 USD

Stock Levels
4397 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    28.6 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-19

Price Range
0.0563 USD - 0.0508 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 30.0 mm | 1.181 in

1317190

Price Range
0.3139 USD - 0.2834 USD

Stock Levels
30170 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 15.9 mm | 0.626 in

100215900002

Price Range
0.0322 USD - 0.029 USD

Stock Levels
213238 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    15.9 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-01

Price Range
0.079 USD - 0.0712 USD

Stock Levels
4130 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

100222200002

Price Range
0.0638 USD - 0.0575 USD

Stock Levels
175020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    22.2 mm
  • Full Material
    Nylon 6/6