These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0628 USD - 0.0696 USD | 78998 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.0212 USD - 0.0235 USD | 589415 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.0334 USD - 0.0369 USD | 8030 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.2255 USD - 0.2498 USD | 1712432 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.1479 USD - 0.1639 USD | 2050 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.1008 USD - 0.1118 USD | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.0547 USD - 0.0606 USD | 180068 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.0912 USD - 0.101 USD | 27949 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.1202 USD - 0.1333 USD | 182378 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.0964 USD - 0.1068 USD | 1080 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.0309 USD - 0.0343 USD | 598328 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.2633 USD - 0.2918 USD | 7904 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.0876 USD - 0.097 USD | 289479 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.0863 USD - 0.0957 USD | 487228 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.0375 USD - 0.0415 USD | 16251 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.0258 USD - 0.0286 USD | 1015 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.0308 USD - 0.0341 USD | 60 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm
|
||
| 0.0964 USD - 0.1068 USD | 3189 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.0876 USD - 0.097 USD | 55318 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.0411 USD - 0.0454 USD | 2042086 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue