Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.04 USD - 0.0444 USD | 4380 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.752 in
19.1 mm
|
||
| 0.0339 USD - 0.0374 USD | 107 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.1289 USD - 0.1428 USD | 1045 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.2255 USD - 0.2498 USD | 1712432 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.0876 USD - 0.097 USD | 41960 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.0547 USD - 0.0606 USD | 180068 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.0628 USD - 0.0696 USD | 78998 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.0964 USD - 0.1068 USD | 1080 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.2633 USD - 0.2918 USD | 7904 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.0912 USD - 0.101 USD | 27949 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.1008 USD - 0.1118 USD | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| PSM-7-01 | 0.0876 USD - 0.097 USD | 4150 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
|
| 0.0233 USD - 0.026 USD | 44410 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.0862 USD - 0.0957 USD | 1877413 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.0212 USD - 0.0235 USD | 589415 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.0876 USD - 0.097 USD | 110 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm
|
||
| 0.0138 USD - 0.0152 USD | 29287 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.0876 USD - 0.097 USD | 289479 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.0375 USD - 0.0415 USD | 16251 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.0308 USD - 0.0341 USD | 60 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm