Menu Search

PCB Support Pillars - Reverse Locking/Snap Fit

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
0.0671 USD - 0.0743 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
14.0 mm
0.0598 USD - 0.0662 USD 10000 In stock
Snap Lock Fix
Snap Lock
1.6 mm
12.0 mm
0.0525 USD - 0.0582 USD 576000 In stock
Snap Lock Fix
Snap Lock
1.6 mm
10.0 mm
0.0381 USD - 0.0422 USD 13600 In stock
Snap Lock Fix
Snap Lock
2.0 mm
6.0 mm
0.0743 USD - 0.0823 USD Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
16.0 mm
0.0525 USD - 0.0582 USD 252 In stock
Snap Lock Fix
Snap Lock
2.0 mm
10.0 mm
0.0381 USD - 0.0422 USD 36000 In stock
Snap Lock Fix
Snap Lock
1.6 mm
6.0 mm
0.0671 USD - 0.0743 USD 1000 In stock
Snap Lock Fix
Snap Lock
2.0 mm
14.0 mm
0.0453 USD - 0.0502 USD 15162 In stock
Snap Lock Fix
Snap Lock
2.0 mm
8.0 mm
0.0453 USD - 0.0502 USD 2998 In stock
Snap Lock Fix
Snap Lock
1.6 mm
8.0 mm
RLCBSA2-8-19 0.0412 USD - 0.0457 USD 2004 In stock
Snap Lock Fix
Snap Lock
1.6 mm
8.0 mm
0.0237 USD - 0.0262 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
2.5 mm
0.0241 USD - 0.0267 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
4.0 mm
0.0277 USD - 0.0306 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
14.0 mm
0.0346 USD - 0.0384 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
10.0 mm
0.0255 USD - 0.0283 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
7.0 mm
0.0361 USD - 0.0399 USD 1 In stock
Snap Lock Fix
Snap Lock
1.6 mm
12.0 mm
0.0278 USD - 0.0308 USD Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
12.0 mm
0.0271 USD - 0.03 USD 1000 In stock
Snap Lock Fix
Snap Lock
1.8 mm
10.0 mm
0.0237 USD - 0.0263 USD 1000 In stock
Snap Lock Fix
Snap Lock
1.8 mm
3.2 mm
  • of 2
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSK-14-19

Price Range
0.0743 USD - 0.0671 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-12-19

Price Range
0.0662 USD - 0.0598 USD

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ;

RLCBSK-10-19

Price Range
0.0582 USD - 0.0525 USD

Stock Levels
576000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSK-2-6-19

Price Range
0.0422 USD - 0.0381 USD

Stock Levels
13600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ;

RLCBSK-2-16-19

Price Range
0.0823 USD - 0.0743 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ;

RLCBSK-2-10-19

Price Range
0.0582 USD - 0.0525 USD

Stock Levels
252 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSK-6-19

Price Range
0.0422 USD - 0.0381 USD

Stock Levels
36000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSK-2-14-19

Price Range
0.0743 USD - 0.0671 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

RLCBSK-2-8-19

Price Range
0.0502 USD - 0.0453 USD

Stock Levels
15162 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

RLCBSK-8-19

Price Range
0.0502 USD - 0.0453 USD

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - Spacer Length 8.0 mm | 0.315 in ; Style 1

RLCBSA2-8-19

Price Range
0.0457 USD - 0.0412 USD

Stock Levels
2004 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 2.5 mm | 0.098 in ; Style 1

RLCBSA3-2.5-19

Price Range
0.0262 USD - 0.0237 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 4.0 mm | 0.157 in ; Style 2

RLCBSA3-4-19

Price Range
0.0267 USD - 0.0241 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 14.0 mm | 0.551 in ; Style 2

RLCBSA3-14-19

Price Range
0.0306 USD - 0.0277 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - Spacer Length 10.0 mm | 0.394 in ; Style 2

RLCBSA2-10-19

Price Range
0.0384 USD - 0.0346 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 7.0 mm | 0.276 in ; Style 2

RLCBSA3-7-19

Price Range
0.0283 USD - 0.0255 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - Spacer Length 12.0 mm | 0.472 in ; Style 2

RLCBSA2-12-19

Price Range
0.0399 USD - 0.0361 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 12.0 mm | 0.472 in ; Style 2

RLCBSA3-12-19

Price Range
0.0308 USD - 0.0278 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 10.0 mm | 0.394 in ; Style 2

RLCBSA3-10-19

Price Range
0.03 USD - 0.0271 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 3.2 mm | 0.126 in ; Style 1

RLCBSA3-3-19

Price Range
0.0263 USD - 0.0237 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm