Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| RLCBSA2-16-19 | 0.0405 USD - 0.0448 USD | 49 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
|
| 0.0243 USD - 0.027 USD | 1000 In stock |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.197 in
5.0 mm
|
||
| 0.0347 USD - 0.0385 USD | 40 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| 0.0265 USD - 0.0294 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.354 in
9.0 mm
|
||
| 0.0284 USD - 0.0316 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.63 in
16.0 mm
|
||
| 0.0361 USD - 0.0399 USD | 1 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| 0.0278 USD - 0.0308 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.472 in
12.0 mm
|
||
| 0.0271 USD - 0.03 USD | 1000 In stock |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| 0.0277 USD - 0.0306 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.551 in
14.0 mm
|
||
| RLCBSA2-8-19 | 0.0412 USD - 0.0457 USD | 2004 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| 0.0255 USD - 0.0283 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.276 in
7.0 mm
|
||
| 0.0346 USD - 0.0384 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0.0237 USD - 0.0262 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.098 in
2.5 mm
|
||
| 0.0322 USD - 0.0358 USD | 1011 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 0.0237 USD - 0.0263 USD | 1000 In stock |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.126 in
3.2 mm
|
||
| 0.0185 USD - 0.0205 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
||
| 0.0241 USD - 0.0267 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.157 in
4.0 mm
|
||
| 0.0248 USD - 0.0274 USD | 10874 In stock |
Snap Lock Fix
|
Snap Lock
|
0.071 in
1.8 mm
|
0.236 in
6.0 mm
|
||
| 0.0332 USD - 0.0368 USD | 10 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0.0365 USD - 0.0404 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm