Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.
They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1040260900VR | 0.0147 USD - 0.0162 USD | 68996 In stock |
Natural
|
HDPE
|
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0231 USD - 0.0258 USD | 1585586 In stock |
Natural
|
PA
|
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.011 USD - 0.0122 USD | 4040 In stock |
Natural
|
PA
|
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0147 USD - 0.0162 USD | 1420455 In stock |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.0125 USD - 0.0138 USD | 3173643 In stock |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0217 USD - 0.024 USD | 711585 In stock |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| 0.0125 USD - 0.0138 USD | 1019 In stock |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
|
||
| 0.0122 USD - 0.0133 USD | 594917 In stock |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
||
| 0.0204 USD - 0.0227 USD | 403030 In stock |
Natural
|
PA
|
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
|
||
| 1040350900VR | 0.013 USD - 0.0146 USD | 135040 In stock |
Natural
|
HDPE
|
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
|
|
| 0.0134 USD - 0.0149 USD | 84016 In stock |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0216 USD - 0.0238 USD | 2011 In stock |
Natural
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0235 USD - 0.026 USD | 1684047 In stock |
Natural
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.0485 USD - 0.0538 USD | 96007 In stock |
Natural
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.011 USD - 0.0122 USD | 1133493 In stock |
Natural
|
PA
|
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
|
||
| 0.0251 USD - 0.0278 USD | 5 In stock |
Natural
|
PA
|
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|
||
| 0.1317 USD - 0.1459 USD | 368 In stock |
Natural
|
HDPE
|
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0115 USD - 0.0128 USD | 28 In stock |
Natural
|
PA
|
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
|
||
| 0.0501 USD - 0.0557 USD | 256170 In stock |
Natural
|
Nylon 6/6
|
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
||
| 0.0159 USD - 0.0176 USD | 520 In stock |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue