Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rib Diameter | Minimum Rib Diameter | Head Diameter | View | |
|---|---|---|---|---|---|---|
| 0.056 USD - 0.062 USD | 11220 In stock |
|
|
0.457 in
11.6 mm
|
||
| 0.0682 USD - 0.0756 USD | 11600 In stock |
|
|
0.606 in
15.4 mm
|
||
| 0.5276 USD - 0.5846 USD | 3639 In stock |
|
|
2.803 in
71.2 mm
|
||
| RPP4A | 1.3977 USD - 1.5487 USD | 19 In stock |
|
|
|
|
| 0.7138 USD - 0.7908 USD | 6504 In stock |
|
|
4.484 in
113.9 mm
|
||
| 0.1676 USD - 0.1857 USD | 22620 In stock |
|
|
1.472 in
37.4 mm
|
||
| 0.1552 USD - 0.1719 USD | 1819 In stock |
|
|
1.268 in
32.2 mm
|
||
| 0.5897 USD - 0.6533 USD | 2039 In stock |
|
|
2.961 in
75.2 mm
|
||
| 0.3538 USD - 0.3921 USD | 21 In stock |
|
|
2.106 in
53.5 mm
|
||
| 0.1174 USD - 0.1301 USD | 34020 In stock |
|
|
1.173 in
29.8 mm
|
||
| 0.2446 USD - 0.271 USD | 20020 In stock |
|
|
1.555 in
39.5 mm
|
||
| 0.0497 USD - 0.0551 USD | 418 In stock |
|
|
0.39 in
9.9 mm
|
||
| 0.6517 USD - 0.7221 USD | 204 In stock |
|
|
3.469 in
88.1 mm
|
||
| 0.0932 USD - 0.1033 USD | 102020 In stock |
|
|
0.776 in
19.7 mm
|
||
| 0.0994 USD - 0.1101 USD | 11819 In stock |
|
|
1.031 in
26.2 mm
|
||
| 492220 | 0.4035 USD - 0.4471 USD | 44620 In stock |
|
|
2.331 in
59.2 mm
|
|
| 0.2484 USD - 0.2752 USD | 83818 In stock |
|
|
1.614 in
41.0 mm
|
||
| 0.3477 USD - 0.3852 USD | 5469 In stock |
|
|
1.917 in
48.7 mm
|
||
| 0.1055 USD - 0.1169 USD | 19219 In stock |
|
|
1.087 in
27.6 mm
|
||
| 0.0994 USD - 0.1101 USD | 19 In stock |
|
|
0.972 in
24.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue