Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
0.9068 USD - 1.0047 USD 37199 In stock
38.0 mm
Natural
Steel
0.6074 USD - 0.673 USD 399585 In stock
19.0 mm
Natural
Steel
0.8644 USD - 0.9578 USD 36999 In stock
32.0 mm
Natural
Steel
0.6477 USD - 0.7177 USD 43530 In stock
Black
Nylon
0.6303 USD - 0.6985 USD 22918 In stock
22.0 mm
Black
Steel
0.8207 USD - 0.9094 USD 29 In stock
Black
HDPE
0.3454 USD - 0.3827 USD 39229 In stock
Black
Nylon
0.5471 USD - 0.6062 USD 10000 In stock
Black
PP
0.8181 USD - 0.9065 USD 21818 In stock
38.0 mm
Black
Steel
0.8458 USD - 0.9372 USD 128969 In stock
38.0 mm
Black
Steel
0.6492 USD - 0.7193 USD 63591 In stock
25.0 mm
Black
Steel
0.2488 USD - 0.2756 USD 1210 In stock
Black
HDPE
0.5637 USD - 0.6246 USD 47645 In stock
Black
HDPE
0.6982 USD - 0.7736 USD 78049 In stock
32.0 mm
Black
Steel
0.2818 USD - 0.3123 USD 81229 In stock
Black
HDPE
0.8094 USD - 0.8969 USD 9974 In stock
32.0 mm
Natural
Steel
0.2488 USD - 0.2756 USD 34229 In stock
Black
HDPE
0.7957 USD - 0.8817 USD 99779 In stock
Black
HDPE
0.3317 USD - 0.3674 USD 4030 In stock
Black
HDPE
0.2818 USD - 0.3123 USD 84010 In stock
Black
HDPE
  • of 2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499461

Price Range
1.0047 USD - 0.9068 USD

Stock Levels
37199 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499455

Price Range
0.673 USD - 0.6074 USD

Stock Levels
399585 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499463

Price Range
0.9578 USD - 0.8644 USD

Stock Levels
36999 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462375

Price Range
0.7177 USD - 0.6477 USD

Stock Levels
43530 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M6
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499445

Price Range
0.6985 USD - 0.6303 USD

Stock Levels
22918 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    22.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498635

Price Range
0.9094 USD - 0.8207 USD

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Nylon

462371

Price Range
0.3827 USD - 0.3454 USD

Stock Levels
39229 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Thread Size
    M6
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PP

498633

Price Range
0.6062 USD - 0.5471 USD

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499450

Price Range
0.9065 USD - 0.8181 USD

Stock Levels
21818 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499454

Price Range
0.9372 USD - 0.8458 USD

Stock Levels
128969 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.5
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499446

Price Range
0.7193 USD - 0.6492 USD

Stock Levels
63591 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498620

Price Range
0.2756 USD - 0.2488 USD

Stock Levels
1210 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498632

Price Range
0.6246 USD - 0.5637 USD

Stock Levels
47645 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
0.7736 USD - 0.6982 USD

Stock Levels
78049 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498623

Price Range
0.3123 USD - 0.2818 USD

Stock Levels
81229 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499460

Price Range
0.8969 USD - 0.8094 USD

Stock Levels
9974 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498619

Price Range
0.2756 USD - 0.2488 USD

Stock Levels
34229 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498636

Price Range
0.8817 USD - 0.7957 USD

Stock Levels
99779 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498627

Price Range
0.3674 USD - 0.3317 USD

Stock Levels
4030 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498622

Price Range
0.3123 USD - 0.2818 USD

Stock Levels
84010 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in