Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 10.6926 USD - 11.8477 USD | 1970 In stock |
Black
|
|
|
1.402 in
35.6 mm
|
||
| 4.1299 USD - 4.5761 USD | 5 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 4.1299 USD - 4.5761 USD | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 4.1299 USD - 4.5761 USD | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 0.705 USD - 0.705 USD | Request the lead time here |
Natural
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 0.8133 USD - 0.8133 USD | Request the lead time here |
Silver
|
|
Screw On
|
1.457 in
37.0 mm
|
||
| 2.4266 USD - 2.4266 USD | Request the lead time here |
White
|
|
Screw/Weld
|
1.634 in
41.5 mm
|
||
| 1.4568 USD - 1.4568 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
0.807 in
20.5 mm
|
||
| 5.9107 USD - 6.5492 USD | 3810 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
| 6.3764 USD - 6.3764 USD | Request the lead time here |
Natural
|
|
Screw On
|
0.933 in
23.7 mm
|
||
| 1.0033 USD - 1.0033 USD | Request the lead time here |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
||
| 1.0514 USD - 1.0514 USD | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
| 0.4116 USD - 0.4116 USD | Request the lead time here |
White
|
|
Screw On
|
1.181 in
30.0 mm
|
||
| 0.4301 USD - 0.4301 USD | Request the lead time here |
White
|
Right Handed
|
Screw/Weld
|
0.787 in
20.0 mm
|
||
| 1.4127 USD - 1.4127 USD | Request the lead time here |
Black
|
|
Screw On
|
1.693 in
43.0 mm
|
||
| 4.0567 USD - 4.0567 USD | Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 1.7515 USD - 1.7515 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
1.102 in
28.0 mm
|
||
| 0.4954 USD - 0.4954 USD | Request the lead time here |
White
|
Left Handed
|
Screw/Weld
|
0.571 in
14.5 mm
|
||
| 395401E | 6.1089 USD - 6.4304 USD | 4460 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|
| 2.9406 USD - 2.9406 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
1.142 in
29.0 mm