Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 4.1299 USD - 4.5761 USD | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 4.1299 USD - 4.5761 USD | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 5.2202 USD - 10.122 USD | 154 In stock |
|
|
|
|
||
| 10.6926 USD - 11.8477 USD | 1970 In stock |
Black
|
|
|
1.402 in
35.6 mm
|
||
| 4.1299 USD - 4.5761 USD | 5 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 8.2909 USD - 9.1865 USD | 60 In stock |
|
|
|
0.886 in
22.5 mm
|
||
| 6.8236 USD - 7.5608 USD | 5198 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 295632E | 6.5506 USD - 7.2584 USD | 6172 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
|
| 8.9367 USD - 9.9022 USD | 189 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 5.426 USD - 6.0121 USD | 257 In stock |
|
|
|
0.709 in
18.0 mm
|
||
| 2.866 USD - 3.1756 USD | 16585 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 5.0045 USD - 5.5451 USD | 6695 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 8.7574 USD - 9.7035 USD | Request the lead time here |
|
|
|
1.28 in
32.5 mm
|
||
| 289401002E | 4.1761 USD - 4.6273 USD | 9560 In stock |
|
|
|
0.63 in
16.0 mm
|
|
| 395401E | 6.1089 USD - 6.4304 USD | 4460 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
|
| 2.9406 USD - 2.9406 USD | Request the lead time here |
Black
|
|
Screw/Weld
|
1.142 in
29.0 mm
|
||
| 0.5383 USD - 0.5383 USD | Request the lead time here |
White
|
|
Screw/Weld
|
0.728 in
18.5 mm
|
||
| 1.0986 USD - 1.0986 USD | Request the lead time here |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||
| 1.0203 USD - 1.0203 USD | Request the lead time here |
White
|
|
Screw/Weld
|
1.969 in
50.0 mm
|
||
| 1.8107 USD - 1.8107 USD | Request the lead time here |
Natural
|
|
Screw On
|
0.945 in
24.0 mm