Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| 0.0662 USD - 0.0734 USD | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
||
| 0.0993 USD - 0.11 USD | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
||
| 0.0746 USD - 0.0826 USD | Request the lead time here |
M5
|
0.787 in
20.0 mm
|
||
| 0.0911 USD - 0.1009 USD | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
||
| 0.0828 USD - 0.1606 USD | 56078 In stock |
M6
|
0.394 in
10.0 mm
|
||
| 0.0333 USD - 0.0368 USD | 673983 In stock |
M4
|
0.236 in
6.0 mm
|
||
| 0.1109 USD - 0.215 USD | 2440 In stock |
M8
|
1.969 in
50.0 mm
|
||
| 114952 In stock |
M4 x 0.7
|
0.315 in
8.0 mm
|
|||
| 15651 In stock |
M6 x 1.0
|
0.315 in
8.0 mm
|
|||
| 0.0415 USD - 0.046 USD | 635245 In stock |
M4
|
0.394 in
10.0 mm
|
||
| 926382 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
|||
| 0.1274 USD - 0.1411 USD | 74856 In stock |
M10
|
0.787 in
20.0 mm
|
||
| 0.1095 USD - 0.2123 USD | 144259 In stock |
M8
|
0.63 in
16.0 mm
|
||
| 10101 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
|||
| 98405 In stock |
M8 x 1.25
|
0.315 in
8.0 mm
|
|||
| 0.0498 USD - 0.0551 USD | 1030 In stock |
M4
|
0.787 in
20.0 mm
|
||
| 0.1191 USD - 0.132 USD | 44434 In stock |
M10
|
0.63 in
16.0 mm
|
||
| 0.058 USD - 0.0643 USD | 85446 In stock |
M4
|
1.181 in
30.0 mm
|
||
| 0.0457 USD - 0.0506 USD | 265 In stock |
M6 x 1.0
|
1.181 in
30.0 mm
|
||
| 0.0396 USD - 0.0438 USD | 17048 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue