Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1.8302 USD - 2.0279 USD | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 0.0446 USD - 0.0494 USD | 2398 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| 0.2787 USD - 0.3088 USD | 55745 In stock |
M12
|
Natural
|
Nylon 6/6
|
|
1.969 in
50.0 mm
|
Hexagonal Socket Drive
|
||
| 1.7126 USD - 1.8976 USD | 16 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| 2.4469 USD - 2.7113 USD | 3194 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| 1.6643 USD - 1.8441 USD | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
||
| 3.2406 USD - 3.5907 USD | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 2.411 USD - 2.6714 USD | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
||
| 0.0506 USD - 0.0562 USD | 7119 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| 1.599 USD - 1.7717 USD | 50888 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| 3.0339 USD - 3.3618 USD | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| 13.2097 USD - 14.6368 USD | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| 0.0453 USD - 0.0501 USD | 5150 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| 0.0342 USD - 0.0379 USD | 28292 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.256 in
6.5 mm
|
Hexagonal Socket Drive
|
||
| 0.122 USD - 0.1351 USD | 22744 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
1.575 in
40.0 mm
|
Hexagonal Socket Drive
|
||
| 17.2024 USD - 19.0609 USD | 17694 In stock |
M8
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| 0.1745 USD - 0.1932 USD | 2215 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
2.362 in
60.0 mm
|
Hexagonal Socket Drive
|
||
| 5.275 USD - 5.8449 USD | 190 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| 0.0727 USD - 0.0804 USD | 4158048 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
Hexagonal Socket Drive
|
||
| 0.0847 USD - 0.0938 USD | 18545 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
1.575 in
40.0 mm
|
Hexagonal Socket Drive