Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10.0537 USD - 11.1399 USD | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| 13.2895 USD - 14.7253 USD | 125 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| 2.494 USD - 2.7635 USD | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| 1440352 | 3.6652 USD - 4.061 USD | 124 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
|
| 3.2406 USD - 3.5907 USD | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 6.4032 USD - 7.0949 USD | 285 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| 2.7429 USD - 3.0392 USD | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Torx Drive
|
||
| 2.9089 USD - 3.223 USD | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 7.3158 USD - 8.1061 USD | 5 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| 8.7262 USD - 9.669 USD | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| 5.0756 USD - 5.6239 USD | 15 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| 8.7262 USD - 9.669 USD | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 15.5298 USD - 17.2073 USD | 15 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.575 in
40.0 mm
|
Torx Drive
|
||
| 1.7472 USD - 1.936 USD | 35 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 4.163 USD - 4.6126 USD | 135 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| 1.6643 USD - 1.8441 USD | 51 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| 15.1149 USD - 16.7478 USD | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| 16.6913 USD - 18.4945 USD | 5 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| 1.6643 USD - 1.8441 USD | 10 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.236 in
6.0 mm
|
Torx Drive
|
||
| 2.5769 USD - 2.8553 USD | 10 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive