Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Material | Finish | Head Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 0.941 USD - 1.0426 USD | 24229 In stock |
|
Steel
|
|
|
|
||
| 0.7454 USD - 0.8259 USD | 25456 In stock |
|
Steel
|
|
|
|
||
| 2.7537 USD - 3.0512 USD | 10 In stock |
|
Cast Aluminium Alloy
|
|
|
|
||
| 0.3481 USD - 0.3857 USD | 320037 In stock |
|
HDPE
|
|
|
|
||
| 0.6548 USD - 0.7255 USD | 133010 In stock |
|
HDPE
|
|
|
|
||
| 0.2321 USD - 0.2572 USD | 328621 In stock |
|
HDPE
|
|
|
|
||
| 1.2674 USD - 1.4044 USD | Request the lead time here |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 1.0501 USD - 1.1636 USD | 22 In stock |
0.984 in
25.0 mm
|
Nylon
|
Textured
|
0.984 in
25.0 mm
|
|
||
| 0.2903 USD - 0.3216 USD | 10030 In stock |
|
HDPE
|
|
|
|
||
| 0.6714 USD - 0.7439 USD | 184609 In stock |
|
HDPE
|
|
|
|
||
| 0.6762 USD - 0.7492 USD | 2098 In stock |
0.984 in
25.0 mm
|
Nylon
|
Textured
|
0.984 in
25.0 mm
|
|
||
| 0.3233 USD - 0.3583 USD | 161771 In stock |
|
HDPE
|
|
|
|
||
| 1.1012 USD - 1.2201 USD | 20 In stock |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 2.6303 USD - 2.9144 USD | 23208 In stock |
|
Cast Aluminium Alloy
|
|
|
|
||
| 0.2488 USD - 0.2756 USD | 48519 In stock |
|
HDPE
|
|
|
|
||
| 0.9615 USD - 1.0654 USD | 28830 In stock |
|
HDPE
|
|
|
|
||
| 0.7754 USD - 0.8591 USD | 109093 In stock |
|
Steel
|
|
|
|
||
| 0.2736 USD - 0.3032 USD | 39208 In stock |
|
HDPE
|
|
|
|
||
| 0.9533 USD - 1.0562 USD | 67228 In stock |
|
HDPE
|
|
|
|
||
| 498637 | 0.2488 USD - 0.2756 USD | 5036 In stock |
|
HDPE