Menu Search

Standard Open Grommets

In stock

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
224 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Material Hole Diameter Inside Diameter Panel Thickness Type View
0.0672 USD - 0.0744 USD 44749 In stock
PVC
10.0 mm
6.0 mm
1.0 mm
0.0462 USD - 0.0512 USD 490 In stock
PVC
8.0 mm
6.0 mm
1.0 mm
0.1037 USD - 0.1148 USD 18015 In stock
PVC
15.0 mm
11.0 mm
3.0 mm
0.0479 USD - 0.0532 USD 332022 In stock
PVC
8.0 mm
6.0 mm
2.0 mm
0.1271 USD - 0.1409 USD 96233 In stock
PVC
18.0 mm
12.0 mm
3.0 mm
0.0549 USD - 0.0607 USD 199095 In stock
EPDM
9.0 mm
6.0 mm
1.0 mm
498070 0.0698 USD - 0.0773 USD 534 In stock
EPDM
8.0 mm
4.0 mm
1.0 mm
0.0419 USD - 0.0464 USD 1024 In stock
EPDM
5.0 mm
3.0 mm
1.0 mm
0.0757 USD - 0.0839 USD 634177 In stock
EPDM
12.0 mm
10.0 mm
3.0 mm
0.3283 USD - 0.3639 USD 448441 In stock
EPDM
10.0 mm
6.0 mm
1.0 mm
0.1037 USD - 0.1148 USD 20803 In stock
EPDM
15.0 mm
11.0 mm
1.0 mm
498123 0.7306 USD - 0.8095 USD 388676 In stock
EPDM
40.0 mm
31.0 mm
4.0 mm
0.108 USD - 0.1196 USD 130060 In stock
EPDM
15.0 mm
11.0 mm
2.0 mm
0.1451 USD - 0.1606 USD 13045 In stock
UL94 HB
TPE
7.7 mm
4.8 mm
0.8 mm
0.8146 USD - 0.9026 USD 176073 In stock
EPDM
40.0 mm
31.0 mm
3.0 mm
0.1571 USD - 0.1741 USD 3169 In stock
UL94 HB
TPE
12.5 mm
9.5 mm
1.6 mm
1347531 0.1062 USD - 0.1177 USD 20000 In stock
PVC
10628 0.0406 USD - 0.0449 USD 67860 In stock
PVC
17.5 mm
12.5 mm
1.6 mm
0.042 USD - 0.0466 USD 38 In stock
PVC
10.2 mm
7.0 mm
1.2 mm
0.1136 USD - 0.1257 USD Request the lead time here
PVC
  • of 12
Open Grommet - ; Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 14.0 mm | 0.551 in ; Panel Thickness 1.0 mm | 0.039 in

498033

Price Range
0.0744 USD - 0.0672 USD

Stock Levels
44749 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

498031

Price Range
0.0512 USD - 0.0462 USD

Stock Levels
490 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 20.0 mm | 0.787 in ; Panel Thickness 3.0 mm | 0.118 in

498051

Price Range
0.1148 USD - 0.1037 USD

Stock Levels
18015 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    15.0 mm
  • Inside Diameter
    11.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 2.0 mm | 0.079 in

498032

Price Range
0.0532 USD - 0.0479 USD

Stock Levels
332022 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 12.0 mm | 0.472 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 3.0 mm | 0.118 in

498055

Price Range
0.1409 USD - 0.1271 USD

Stock Levels
96233 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    18.0 mm
  • Inside Diameter
    12.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 12.0 mm | 0.472 in ; Panel Thickness 1.0 mm | 0.039 in

498075

Price Range
0.0607 USD - 0.0549 USD

Stock Levels
199095 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    9.0 mm
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

498070

Price Range
0.0773 USD - 0.0698 USD

Stock Levels
534 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 3.0 mm | 0.118 in ; Overall Diameter 8.0 mm | 0.315 in ; Panel Thickness 1.0 mm | 0.039 in

498065

Price Range
0.0464 USD - 0.0419 USD

Stock Levels
1024 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    5.0 mm
  • Inside Diameter
    3.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 10.0 mm | 0.394 in ; Overall Diameter 16.0 mm | 0.63 in ; Panel Thickness 3.0 mm | 0.118 in

498099

Price Range
0.0839 USD - 0.0757 USD

Stock Levels
634177 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    12.0 mm
  • Inside Diameter
    10.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 14.0 mm | 0.551 in ; Panel Thickness 1.0 mm | 0.039 in

498080

Price Range
0.3639 USD - 0.3283 USD

Stock Levels
448441 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    10.0 mm
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 20.0 mm | 0.787 in ; Panel Thickness 1.0 mm | 0.039 in

498103

Price Range
0.1148 USD - 0.1037 USD

Stock Levels
20803 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    15.0 mm
  • Inside Diameter
    11.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 31.0 mm | 1.22 in ; Overall Diameter 48.0 mm | 1.89 in ; Panel Thickness 4.0 mm | 0.157 in

498123

Price Range
0.8095 USD - 0.7306 USD

Stock Levels
388676 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    40.0 mm
  • Inside Diameter
    31.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 20.0 mm | 0.787 in ; Panel Thickness 2.0 mm | 0.079 in

498104

Price Range
0.1196 USD - 0.108 USD

Stock Levels
130060 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    15.0 mm
  • Inside Diameter
    11.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 10.9 mm | 0.429 in ; Panel Thickness 0.8 mm | 0.031 in

HG-3

Price Range
0.1606 USD - 0.1451 USD

Stock Levels
13045 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Hole Diameter
    7.7 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 31.0 mm | 1.22 in ; Overall Diameter 48.0 mm | 1.89 in ; Panel Thickness 3.0 mm | 0.118 in

498122

Price Range
0.9026 USD - 0.8146 USD

Stock Levels
176073 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Hole Diameter
    40.0 mm
  • Inside Diameter
    31.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 9.5 mm | 0.374 in ; Overall Diameter 17.0 mm | 0.669 in ; Panel Thickness 1.6 mm | 0.063 in

HG-6

Price Range
0.1741 USD - 0.1571 USD

Stock Levels
3169 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    9.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Hole Grommet - ; Inside Diameter 12.7 mm | 0.5 in ; Overall Diameter 20.6 mm | 0.811 in ; Panel Thickness 1.2 mm | 0.047 in

1347531

Price Range
0.1177 USD - 0.1062 USD

Stock Levels
20000 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Full Material
    Polyvinyl Chloride
Open Grommet - ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

10628

Price Range
0.0449 USD - 0.0406 USD

Stock Levels
67860 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    17.5 mm
  • Inside Diameter
    12.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 13.8 mm | 0.543 in ; Panel Thickness 1.2 mm | 0.047 in

11272

Price Range
0.0466 USD - 0.042 USD

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    10.2 mm
  • Inside Diameter
    7.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Hole Grommet - ; Inside Diameter 15.9 mm | 0.626 in ; Overall Diameter 19.0. mm | NaN in ;

1347533

Price Range
0.1257 USD - 0.1136 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Maximum Operating Temperature
    50 °C
  • Full Material
    Polyvinyl Chloride
  • Overall Height
    7.1 mm