Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0672 USD - 0.0744 USD | 44749 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0462 USD - 0.0512 USD | 490 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.1037 USD - 0.1148 USD | 18015 In stock |
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0479 USD - 0.0532 USD | 332022 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.1271 USD - 0.1409 USD | 96233 In stock |
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.0549 USD - 0.0607 USD | 199095 In stock |
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 498070 | 0.0698 USD - 0.0773 USD | 534 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
|
| 0.0419 USD - 0.0464 USD | 1024 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.0757 USD - 0.0839 USD | 634177 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.3283 USD - 0.3639 USD | 448441 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.1037 USD - 0.1148 USD | 20803 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
||
| 498123 | 0.7306 USD - 0.8095 USD | 388676 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
|
|
| 0.108 USD - 0.1196 USD | 130060 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.1451 USD - 0.1606 USD | 13045 In stock |
UL94 HB
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
|
||
| 0.8146 USD - 0.9026 USD | 176073 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.1571 USD - 0.1741 USD | 3169 In stock |
UL94 HB
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| 1347531 | 0.1062 USD - 0.1177 USD | 20000 In stock |
|
PVC
|
|
|
|
|
|
| 10628 | 0.0406 USD - 0.0449 USD | 67860 In stock |
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
|
| 0.042 USD - 0.0466 USD | 38 In stock |
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0.1136 USD - 0.1257 USD | Request the lead time here |
|
PVC