Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Height Material Compatible Thread Sizes (All) Overall Height View
0.5245 USD - 0.5811 USD 18757 In stock
77.9 mm
19.0 mm
LDPE
2-1/2
27.6 mm
0.1551 USD - 0.1719 USD 63339 In stock
50.3 mm
14.0 mm
LDPE
1-1/2
20.5 mm
0.0186 USD - 0.0207 USD 260 In stock
14.8 mm
8.0 mm
LDPE
1/4
11.0 mm
0.0582 USD - 0.0644 USD 14937 In stock
32.4 mm
12.5 mm
LDPE
7/8
19.5 mm
0.0506 USD - 0.0561 USD 9803 In stock
25.4 mm
10.0 mm
LDPE
5/8
15.7 mm
0.0167 USD - 0.0185 USD 100039 In stock
11.8 mm
6.5 mm
LDPE
1/8
12.0 mm
0.0382 USD - 0.0422 USD 399 In stock
29.4 mm
11.2 mm
LDPE
3/4
17.7 mm
0.1118 USD - 0.1238 USD 61028 In stock
61.9 mm
15.0 mm
LDPE
2
21.0 mm
0.0573 USD - 0.0635 USD 123014 In stock
36.0 mm
14.5 mm
LDPE
1
19.0 mm
0.0376 USD - 0.0416 USD 3008 In stock
23.2 mm
7.0 mm
LDPE
1/2
13.5 mm
0.0205 USD - 0.0228 USD 905602 In stock
18.7 mm
7.4 mm
LDPE
3/8
11.3 mm
0.1026 USD - 0.1137 USD 30529 In stock
44.4 mm
13.0 mm
LDPE
1-1/4
19.8 mm
0.3752 USD - 0.4157 USD 534 In stock
15.0 mm
10.0 mm
HDPE
1/8
13.0 mm
0.5232 USD - 0.5797 USD Request the lead time here
34.0 mm
14.5 mm
HDPE
3/4
15.0 mm
0.7316 USD - 0.7702 USD 4471 In stock
67.0 mm
26.5 mm
HDPE
2
28.5 mm
0.4934 USD - 0.5467 USD 5400 In stock
29.0 mm
12.5 mm
HDPE
5/8
14.0 mm
0.6721 USD - 0.7075 USD 8540 In stock
55.0 mm
27.0 mm
HDPE
1-1/2
28.0 mm
0.5828 USD - 0.6135 USD 36 In stock
40.0 mm
18.0 mm
HDPE
1
20.0 mm
0.6423 USD - 0.6762 USD 90 In stock
48.0 mm
16.0 mm
HDPE
1-1/4
18.0 mm
0.405 USD - 0.4487 USD 5248 In stock
19.0 mm
11.0 mm
HDPE
1/4
12.5 mm
  • of 2
Threaded Protection Cap - BSP ThreadsGas Threads ;2-1/2 Threaded Height 19.0 mm | 0.748 in; Red ; LDPE

12905

Price Range
0.5811 USD - 0.5245 USD

Stock Levels
18757 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/2 Threaded Height 14.0 mm | 0.551 in; Red ; LDPE

10432

Price Range
0.1719 USD - 0.1551 USD

Stock Levels
63339 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/4 Threaded Height 8.0 mm | 0.315 in; Red ; LDPE

10559

Price Range
0.0207 USD - 0.0186 USD

Stock Levels
260 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;7/8 Threaded Height 12.5 mm | 0.492 in; Red ; LDPE

10970

Price Range
0.0644 USD - 0.0582 USD

Stock Levels
14937 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;5/8 Threaded Height 10.0 mm | 0.394 in; Red ; LDPE

11157

Price Range
0.0561 USD - 0.0506 USD

Stock Levels
9803 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/8 Threaded Height 6.5 mm | 0.256 in; Red ; LDPE

10392

Price Range
0.0185 USD - 0.0167 USD

Stock Levels
100039 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/4 Threaded Height 11.2 mm | 0.441 in; Red ; LDPE

10205

Price Range
0.0422 USD - 0.0382 USD

Stock Levels
399 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2 Threaded Height 15.0 mm | 0.591 in; Red ; LDPE

10968

Price Range
0.1238 USD - 0.1118 USD

Stock Levels
61028 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1 Threaded Height 14.5 mm | 0.571 in; Red ; LDPE

10204

Price Range
0.0635 USD - 0.0573 USD

Stock Levels
123014 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/2 Threaded Height 7.0 mm | 0.276 in; Red ; LDPE

10198

Price Range
0.0416 USD - 0.0376 USD

Stock Levels
3008 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/8 Threaded Height 7.4 mm | 0.291 in; Red ; LDPE

10104

Price Range
0.0228 USD - 0.0205 USD

Stock Levels
905602 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 13.0 mm | 0.512 in; Red ; LDPE

10167

Price Range
0.1137 USD - 0.1026 USD

Stock Levels
30529 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/8 Threaded Height 10.0 mm | 0.394 in; Yellow ; HDPE

9101000

Price Range
0.4157 USD - 0.3752 USD

Stock Levels
534 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;3/4 Threaded Height 14.5 mm | 0.571 in; Yellow ; HDPE

9106000

Price Range
0.5797 USD - 0.5232 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;2 Threaded Height 26.5 mm | 1.043 in; Yellow ; HDPE

9112000

Price Range
0.7702 USD - 0.7316 USD

Stock Levels
4471 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;5/8 Threaded Height 12.5 mm | 0.492 in; Yellow ; HDPE

9105000

Price Range
0.5467 USD - 0.4934 USD

Stock Levels
5400 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/2 Threaded Height 27.0 mm | 1.063 in; Yellow ; HDPE

9111000

Price Range
0.7075 USD - 0.6721 USD

Stock Levels
8540 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1 Threaded Height 18.0 mm | 0.709 in; Yellow ; HDPE

9108000

Price Range
0.6135 USD - 0.5828 USD

Stock Levels
36 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1-1/4 Threaded Height 16.0 mm | 0.63 in; Yellow ; HDPE

9110000

Price Range
0.6762 USD - 0.6423 USD

Stock Levels
90 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Gas Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
Threaded Protection Cap - BSP ThreadsGas Threads ;1/4 Threaded Height 11.0 mm | 0.433 in; Yellow ; HDPE

9102000

Price Range
0.4487 USD - 0.405 USD

Stock Levels
5248 In stock
Attributes
  • Colour
    Yellow
  • Compatible Thread Standard
    Gas Threads
  • Compatible Thread Standard
    BSP Threads
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene