Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Pin Material | Overall Diameter | Overall Length | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
5.6002 USD - 5.8949 USD | 21 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
4.7931 USD - 5.0454 USD | 806 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
3.5287 USD - 3.7144 USD | 2420 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
4.0607 USD - 4.2743 USD | Request the lead time here |
0.315 in
8.0 mm
|
Stainless Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
1349724 | 1.632 USD - 1.7179 USD | 50 In stock |
0.236 in
6.0 mm
|
Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
|
5.4253 USD - 5.7109 USD | 175 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
2.2642 USD - 2.3834 USD | 39240 In stock |
0.315 in
8.0 mm
|
Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
6.9544 USD - 7.3205 USD | 12128 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
6.7152 USD - 7.0686 USD | 4519 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
6.1775 USD - 6.5027 USD | 350 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
|
Aluminium
|
0.772 in
19.6 mm
|
||
4.1609 USD - 4.3799 USD | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
0.9998 USD - 1.0524 USD | 1042 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
1.2305 USD - 1.2953 USD | 1456 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
1.3074 USD - 1.3762 USD | 2639 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
1.8789 USD - 1.9778 USD | 6982 In stock |
0.315 in
8.0 mm
|
Brass
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
1.7191 USD - 1.8095 USD | 3160 In stock |
0.236 in
6.0 mm
|
Brass
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
1.6009 USD - 1.6852 USD | 345 In stock |
0.236 in
6.0 mm
|
Brass
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
4.7682 USD - 5.0191 USD | 1680 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
2.8964 USD - 3.0489 USD | 7655 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
1.9709 USD - 2.0746 USD | 329 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue