Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Overall Diameter Overall Length Material Overall Width View
4.9589 USD - 5.2199 USD 1680 In stock
10.0 mm
Brass
16.0 mm
120.0 mm
Steel
1.318 USD - 1.4604 USD 14400 In stock
5.0 mm
Steel
8.0 mm
50.0 mm
Steel
6.9838 USD - 7.3513 USD 19 In stock
13.0 mm
Brass
20.0 mm
180.0 mm
Steel
4.9848 USD - 5.2472 USD 2480 In stock
10.0 mm
Steel
16.0 mm
120.0 mm
Steel
7.2326 USD - 7.6133 USD 17100 In stock
10.0 mm
16.0 mm
120.0 mm
Aluminium
1349724 1.6973 USD - 1.7866 USD 32450 In stock
6.0 mm
Steel
10.0 mm
60.0 mm
Steel
3.0123 USD - 3.1709 USD 9790 In stock
10.0 mm
Steel
16.0 mm
100.0 mm
Steel
3.6698 USD - 3.863 USD 1370 In stock
13.0 mm
Steel
20.0 mm
150.0 mm
Steel
15.1165 USD - 15.9121 USD 9224 In stock
10.0 mm
16.0 mm
120.0 mm
Stainless Steel
10.9574 USD - 11.5341 USD Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
6.0787 USD - 6.3985 USD 8208 In stock
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
3.8392 USD - 4.0412 USD 12996 In stock
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
1.6649 USD - 1.7526 USD 45 In stock
6.0 mm
Brass
10.0 mm
60.0 mm
Steel
6.4246 USD - 6.7628 USD 350 In stock
10.0 mm
16.0 mm
100.0 mm
Aluminium
4.3273 USD - 4.5551 USD 17745 In stock
6.0 mm
Steel
11.5 mm
70.0 mm
Steel
1.0398 USD - 1.0945 USD 13542 In stock
5.0 mm
Steel
8.0 mm
40.0 mm
Steel
1.7879 USD - 1.8819 USD 19595 In stock
6.0 mm
Brass
11.5 mm
70.0 mm
Steel
1.2797 USD - 1.3471 USD 26695 In stock
5.0 mm
Brass
8.0 mm
40.0 mm
Steel
1.3597 USD - 1.4312 USD 2639 In stock
5.0 mm
Brass
8.0 mm
50.0 mm
Steel
1.9541 USD - 2.0569 USD 2200 In stock
8.0 mm
Brass
13.0 mm
80.0 mm
Steel
  • of 2
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
5.2199 USD - 4.9589 USD

Stock Levels
1680 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
1.4604 USD - 1.318 USD

Stock Levels
14400 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
7.3513 USD - 6.9838 USD

Stock Levels
19 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
5.2472 USD - 4.9848 USD

Stock Levels
2480 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349747

Price Range
7.6133 USD - 7.2326 USD

Stock Levels
17100 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
1.7866 USD - 1.6973 USD

Stock Levels
32450 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349726

Price Range
3.1709 USD - 3.0123 USD

Stock Levels
9790 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
3.863 USD - 3.6698 USD

Stock Levels
1370 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Stainless Steel

1349749

Price Range
15.9121 USD - 15.1165 USD

Stock Levels
9224 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Stainless Steel

1349733

Price Range
11.5341 USD - 10.9574 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Stainless Steel

1349732

Price Range
6.3985 USD - 6.0787 USD

Stock Levels
8208 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Stainless Steel

1349748

Price Range
4.0412 USD - 3.8392 USD

Stock Levels
12996 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Stainless Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
1.7526 USD - 1.6649 USD

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349746

Price Range
6.7628 USD - 6.4246 USD

Stock Levels
350 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
4.5551 USD - 4.3273 USD

Stock Levels
17745 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
1.0945 USD - 1.0398 USD

Stock Levels
13542 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
1.8819 USD - 1.7879 USD

Stock Levels
19595 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
1.3471 USD - 1.2797 USD

Stock Levels
26695 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
1.4312 USD - 1.3597 USD

Stock Levels
2639 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
2.0569 USD - 1.9541 USD

Stock Levels
2200 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Pin Material
    Brass