Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Nominal Pipe Size | Class Pressure Rating | Outside Diameter | View | |
---|---|---|---|---|---|---|
PG150-6A | $3.4826 - $9.2193 | 211 In stock |
6 in
152.4 mm
|
150
|
11 in
279.4 mm
|
|
$33.8916 - $42.4425 | 20 In stock |
24 in
609.6 mm
|
150
|
32 in
812.8 mm
|
||
$19.4334 - $24.2839 | 6 In stock |
18 in
457.2 mm
|
150
|
25 in
635.0 mm
|
||
$4.9596 - $13.1215 | 50 In stock |
8 in
203.2 mm
|
150
|
13.5 in
342.9 mm
|
||
PG150-14A | $13.4946 - $27.7508 | Request the lead time here |
14 in
355.6 mm
|
150
|
21 in
533.4 mm
|
|
$1.4273 - $3.7779 | Request the lead time here |
2 in
50.8 mm
|
150
|
6 in
152.4 mm
|
||
$6.8873 - $18.2053 | 50 In stock |
10 in
254 mm
|
150
|
16 in
406.4 mm
|
||
$1.9745 - $5.2082 | Request the lead time here |
3.5 in
88.9 mm
|
150
|
8.5 in
215.9 mm
|
||
$0.8474 - $2.2388 | Request the lead time here |
0.752 in
19.1 mm
|
150
|
3.874 in
98.4 mm
|
||
$1.0713 - $2.8451 | Request the lead time here |
1.5 in
38.1 mm
|
150
|
5 in
127.0 mm
|
||
$0.8581 - $2.27 | 138 In stock |
1 in
25.4 mm
|
150
|
4.252 in
108.0 mm
|
||
$0.8039 - $2.1301 | 150 In stock |
0.5 in
12.7 mm
|
150
|
3.5 in
88.9 mm
|
||
$50.3713 - $62.9797 | Request the lead time here |
30 in
762 mm
|
150
|
38.752 in
984.3 mm
|
||
$0.964 - $2.5497 | 80 In stock |
1.252 in
31.8 mm
|
150
|
4.626 in
117.5 mm
|
||
$25.4966 - $31.7774 | 10 In stock |
20 in
508 mm
|
150
|
27.5 in
698.5 mm
|
||
$2.363 - $6.2654 | 100 In stock |
4 in
101.6 mm
|
150
|
9 in
228.6 mm
|
||
$2.9072 - $7.6957 | 725 In stock |
5 in
127.0 mm
|
150
|
10 in
254.0 mm
|
||
$9.2814 - $24.5794 | 25 In stock |
12 in
304.8 mm
|
150
|
19 in
482.6 mm
|
||
$14.0232 - $28.8857 | Request the lead time here |
16 in
406.4 mm
|
150
|
23.5 in
596.9 mm
|
||
$1.6947 - $4.4931 | 540 In stock |
3 in
76.2 mm
|
150
|
7.5 in
190.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue