Menu Search

Cable Clamps - Fir Tree Mount, Wire Harness Clip

In stock

Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.

These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.

  • Material: Polyamide 6.6 (PA)
  • Color: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
$0.1341 - $0.1485 Request the lead time here
$0.1004 - $0.114 Request the lead time here
$0.1449 - $0.1609 Request the lead time here
$0.0946 - $0.1073 Request the lead time here
BHLWHC-750-01 $0.2112 - $0.2533 193000 In stock
BHLWHC-500-01 $0.1832 - $0.2689 13000 In stock
22QCC187375 $0.0912 - $0.1036 1000 In stock
$0.1219 - $0.1351 8000 In stock
22QCC187250 $0.086 - $0.0977 7000 In stock
$0.1318 - $0.1463 7000 In stock
Cable Clamp Fir Tree Nylon 6/6 Black

22QCC187437B

Price Range
$0.1485 - $0.1341

Stock Levels
Request the lead time here
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.437 in
  • Overall Width
    0.374 in
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Black

22QCC187375B

Price Range
$0.114 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.374 in
  • Overall Width
    0.374 in
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Black

22QCC187312B

Price Range
$0.1609 - $0.1449

Stock Levels
Request the lead time here
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.311 in
  • Overall Width
    0.374 in
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Black

22QCC187250B

Price Range
$0.1073 - $0.0946

Stock Levels
Request the lead time here
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.252 in
  • Overall Width
    0.374 in
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree 19.1 mm 7.92 mm Nylon 6/6 Natural

BHLWHC-750-01

Price Range
$0.2533 - $0.2112

Stock Levels
193000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    1.343 in
  • Overall Width
    0.394 in
Cable Clamp Fir Tree 12.7 mm 7.92 mm Nylon 6/6 Natural

BHLWHC-500-01

Price Range
$0.2689 - $0.1832

Stock Levels
13000 In stock
Attributes
  • Knob Length
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Mounting Height
    0.528 in
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamp Fir Tree Nylon 6/6 Natural

22QCC187375

Price Range
$0.1036 - $0.0912

Stock Levels
1000 In stock
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.374 in
  • Overall Width
    0.374 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Natural

22QCC187437

Price Range
$0.1351 - $0.1219

Stock Levels
8000 In stock
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.437 in
  • Overall Width
    0.374 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Natural

22QCC187250

Price Range
$0.0977 - $0.086

Stock Levels
7000 In stock
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.252 in
  • Overall Width
    0.374 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamp Fir Tree Nylon 6/6 Natural

22QCC187312

Price Range
$0.1463 - $0.1318

Stock Levels
7000 In stock
Attributes
  • Knob Length
    0.374 in
  • Mounting Height
    0.311 in
  • Overall Width
    0.374 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6