Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | View | |
|---|---|---|---|---|
| CG-M12-1-BK | $0.8947 - $1.7985 | 1900 In stock |
M12
|
|
| $1.6809 - $3.1181 | 2100 In stock |
1/2 in
|
||
| $1.124 - $2.0895 | 1400 In stock |
PG 13.5
|
||
| $2.3648 - $4.4004 | 6350 In stock |
3/4 in
|
||
| $2.5642 - $4.7485 | Request the lead time here |
PG 21
|
||
| CG-M40-1-BK | $7.7204 - $15.5217 | 60 In stock |
M40
|
|
| $1.1938 - $2.216 | 1700 In stock |
3/8 in
|
||
| CG-PG21-2-BK | $2.3933 - $4.4478 | 100 In stock |
PG 21