Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| 22SPW24NA | $42.44 - $74.31 | 100 In stock |
|
|
2.000 in
50.8 mm
|
|
| 22SPW24BK | $150.59 - $176.05 | 548 In stock |
|
|
2.000 in
50.8 mm
|
|
| $61.56 - $129.51 | 131 In stock |
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
| $43.05 - $90.60 | 44 In stock |
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
| $51.70 - $108.82 | 12 In stock |
UL94 HB
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $42.52 - $89.44 | 37 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $29.28 - $61.63 | 97 In stock |
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
| $33.85 - $71.23 | 82 In stock |
|
0.063 in
1.6 mm
|
|
||
| $60.59 - $127.49 | 112 In stock |
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
||
| $32.87 - $69.11 | Request the lead time here |
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
||
| $27.36 - $46.77 | 12 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
| $55.89 - $108.78 | 19 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
| 22SPW75BK | $84.15 - $164.05 | 21 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
|
| $79.49 - $155.04 | 7 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $89.53 - $174.40 | 33 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $84.77 - $165.19 | 70 In stock |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
| $87.87 - $171.29 | 8 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $82.49 - $160.63 | 18 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
| $49.68 - $57.96 | 16 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
| $86.42 - $168.29 | 6 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm