Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.1681 - $0.4217 10000 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
$0.0437 - $0.272 50000 In stock
0.374 in
0.531 in
0.370 in
LDPE
0.302 in
$0.3285 - $0.8191 33898 In stock
0.394 in
1.004 in
0.693 in
TPR
0.693 in
1
$0.1028 - $0.1142 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
$0.1861 - $0.2069 33500 In stock
0.394 in
1.339 in
0.768 in
LDPE
0.689 in
$0.0509 - $0.318 9134 In stock
0.484 in
0.874 in
0.72 in
LDPE - PIR
0.646 in
CP23A $0.0543 - $0.3395 62994 In stock
0.551 in
0.938 in
0.787 in
LDPE
0.691 in
$0.1153 - $0.7209 76432 In stock
0.752 in
1.120 in
0.973 in
LDPE
0.869 in
$0.0917 - $0.5712 34992 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
CP10A $0.0447 - $0.28 226226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
$0.0531 - $0.3315 183462 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
$0.0487 - $0.3042 75000 In stock
0.469 in
0.719 in
0.568 in
LDPE
0.500 in
$0.0987 - $0.6147 9486 In stock
0.752 in
1.550 in
1.286 in
LDPE
1.150 in
$0.0453 - $0.2833 44428 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
$0.3752 - $1.0411 12600 In stock
0.78 in
1.500 in
1.356 in
LDPE
1.292 in
$0.0509 - $0.317 127304 In stock
0.429 in
0.690 in
0.548 in
LDPE
0.471 in
$0.1004 - $0.6276 9960 In stock
0.709 in
1.125 in
0.933 in
LDPE
0.819 in
$0.317 - $0.7048 1350 In stock
1.024 in
2.559 in
2.402 in
LDPE - PIR
2.165 in
$0.6823 - $1.7058 5400 In stock
0.709 in
3.620 in
3.452 in
LDPE
3.320 in
$0.2826 - $0.314 1975 In stock
0.472 in
1.874 in
1.26 in
LDPE - PIR
1.161 in
  • of 4
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.4217 - $0.1681

Stock Levels
10000 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP7A

Price Range
$0.272 - $0.0437

Stock Levels
50000 In stock
Attributes
  • D
    0.531 in
  • d1
    0.302 in
  • d2
    0.370 in
  • H
    0.374 in
Center Pull-Tab Plug - ; TPR ; Black

MPP55A

Price Range
$0.8191 - $0.3285

Stock Levels
33898 In stock
Attributes
  • D
    1.004 in
  • d1
    0.693 in
  • d2
    0.693 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1142 - $0.1028

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 17.5 mm | 0.689 in ; 19.5 mm | 0.768 in ; LDPE ; Yellow

498728

Price Range
$0.2069 - $0.1861

Stock Levels
33500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.318 - $0.0509

Stock Levels
9134 In stock
Attributes
  • D
    0.874 in
  • d1
    0.646 in
  • d2
    0.72 in
  • H
    0.484 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP23A

Price Range
$0.3395 - $0.0543

Stock Levels
62994 In stock
Attributes
  • D
    0.938 in
  • d1
    0.691 in
  • d2
    0.787 in
  • H
    0.551 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$0.7209 - $0.1153

Stock Levels
76432 In stock
Attributes
  • D
    1.120 in
  • d1
    0.869 in
  • d2
    0.973 in
  • H
    0.752 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.5712 - $0.0917

Stock Levels
34992 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.28 - $0.0447

Stock Levels
226226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
Center Pull-Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.3315 - $0.0531

Stock Levels
183462 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
Center Pull-Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.3042 - $0.0487

Stock Levels
75000 In stock
Attributes
  • D
    0.719 in
  • d1
    0.500 in
  • d2
    0.568 in
  • H
    0.469 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.6147 - $0.0987

Stock Levels
9486 In stock
Attributes
  • D
    1.550 in
  • d1
    1.150 in
  • d2
    1.286 in
  • H
    0.752 in
Center Pull-Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.2833 - $0.0453

Stock Levels
44428 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP47A

Price Range
$1.0411 - $0.3752

Stock Levels
12600 In stock
Attributes
  • D
    1.500 in
  • d1
    1.292 in
  • d2
    1.356 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.850 in ; LDPE ; Orange

CP13A

Price Range
$0.317 - $0.0509

Stock Levels
127304 In stock
Attributes
  • D
    0.690 in
  • d1
    0.471 in
  • d2
    0.548 in
  • H
    0.429 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP29A

Price Range
$0.6276 - $0.1004

Stock Levels
9960 In stock
Attributes
  • D
    1.125 in
  • d1
    0.819 in
  • d2
    0.933 in
  • H
    0.709 in
Center Pull-Tab Plug - 55 mm | 2.165 in ; 61 mm | 2.402 in ; LDPE - PIR ; Red

110040

Price Range
$0.7048 - $0.317

Stock Levels
1350 In stock
Attributes
  • D
    2.559 in
  • d1
    2.165 in
  • d2
    2.402 in
  • H
    1.024 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP71A

Price Range
$1.7058 - $0.6823

Stock Levels
5400 In stock
Attributes
  • D
    3.620 in
  • d1
    3.320 in
  • d2
    3.452 in
  • H
    0.709 in
Center Pull-Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE - PIR ; Yellow

498735

Price Range
$0.314 - $0.2826

Stock Levels
1975 In stock
Attributes
  • D
    1.874 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Commodity Code
    3926909790