Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Color | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $18.45 - $20.14 | 121 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Electropolished
|
1.575 in
40.0 mm
|
||
| $11.06 - $11.74 | 20 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Black
|
|
2.48 in
63.0 mm
|
||
| $7.60 - $8.04 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| 1599622 | $11.06 - $11.74 | 119 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
|
| $11.06 - $11.74 | 100 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Black
|
|
2.48 in
63.0 mm
|
||
| 1599626 | $8.45 - $8.94 | 810 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
|
| $10.32 - $10.93 | 66 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Black
|
|
2.48 in
63.0 mm
|
||
| $8.40 - $8.93 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| $5.48 - $6.41 | 135 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
| $5.15 - $6.01 | 178 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
2.48 in
63.0 mm
|
||
| 299123 | $6.02 - $6.31 | 169 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
Black Powder-Coated
|
1.575 in
40.0 mm
|
|
| 50012 | $10.32 - $11.64 | 417 In stock |
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
3.819 in
97.0 mm
|
|
| $5.48 - $6.41 | 44 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
2.992 in
76.0 mm
|
||
| $8.95 - $10.49 | 164 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
||
| $5.16 - $6.05 | 200 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.48 in
63.0 mm
|
||
| $5.48 - $6.41 | 287 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
| $7.23 - $8.47 | 84 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
4.724 in
120.0 mm
|
||
| $4.84 - $5.69 | 42 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
1.969 in
50.0 mm
|
||
| $30.57 - $33.36 | 86 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.48 in
63.0 mm
|
||
| $8.95 - $10.49 | 94 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
2.362 in
60.0 mm