Menu Search

First Thread Protection Plugs

In stock

First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.

Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.

The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.

Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Temperature Compatible Thread Sizes (All) View
$0.1283 - $0.321 37500 In stock
$0.6701 - $1.675 497 In stock
600 °F
  • of 2
First Thread Protection Plug - ; ;

SPFT1/4A

Price Range
$0.321 - $0.1283

Stock Levels
37500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M20 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 18.4 mm | 0.724 in

SPFTM20A

Price Range
$1.675 - $0.6701

Stock Levels
497 In stock
Attributes
  • Maximum Temperature
    600 °F
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Full Material
    Silicone
  • Material
    Silicone