Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Color | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0544 - $0.3153 | 99208 In stock |
UNF
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.0806 - $0.4674 | 129087 In stock |
UNF
|
Orange
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.0362 - $0.5094 | Request the lead time here |
UNF
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
||
| $0.1471 - $0.8518 | 22429 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.1267 - $0.7328 | Request the lead time here |
NPT
|
Natural
|
|
|
|
|
||
| $0.0679 - $0.3929 | 5000 In stock |
UNF
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.0743 - $0.4301 | 57500 In stock |
UNF
|
Natural
|
|
1.410 in
35.8 mm
|
|
|
||
| $0.078 - $0.4518 | 60000 In stock |
UNF
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
| $0.0702 - $0.406 | 254800 In stock |
UNF
|
Orange
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1443 - $0.8355 | 51982 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.1347 - $0.7794 | 29411 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0502 - $0.2905 | 80000 In stock |
UNF
|
Orange
|
|
0.840 in
21.3 mm
|
|
|
||
| $0.1017 - $0.5888 | 78852 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.1561 - $0.9033 | Request the lead time here |
Metric
|
Natural
|
|
|
|
|
||
| $0.2129 - $1.2319 | 1700 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.075 - $0.434 | 9000 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0479 - $0.2774 | 68000 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0666 - $0.3851 | 3663 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.1233 - $0.7133 | 35718 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0544 - $0.3153 | 165000 In stock |
UNF
|
Orange
|
|
0.750 in
19.1 mm