Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, Foam Center

In stock

Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Inside Width View
FCWSF-50-19 $8.629 - $19.5572 Request the lead time here
$7.2001 - $16.3183 100 In stock
FCWSF-30-19 $6.5425 - $14.8282 600 In stock
FCWSF-29-19 $6.539 - $14.8206 Request the lead time here
Flat Cable Clamp - Foam Center - Inside Width 63.2 mm | 2.490 in

FCWSF-50-19

Price Range
$19.5572 - $8.629

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.52 in
  • Adhesive Type
    Double Sided Tape
  • Color
    Natural
  • Material
    Nylon 6/6;Silicone Foam
  • Material Flammability Standard
    UL94 V-0
Flat Cable Clamp - Foam Center - Inside Width 39.4 mm | 1.550 in

FCWSF-40-19

Price Range
$16.3183 - $7.2001

Stock Levels
100 In stock
Attributes
  • Overall Height
    0.528 in
  • Adhesive Type
    Double Sided Tape
  • Color
    Natural
  • Material
    Nylon 6/6;Silicone Foam
  • Material Flammability Standard
    UL94 V-0
Flat Cable Clamp - Foam Center - Inside Width 31.5 mm | 1.240 in

FCWSF-30-19

Price Range
$14.8282 - $6.5425

Stock Levels
600 In stock
Attributes
  • Overall Height
    0.516 in
  • Adhesive Type
    Double Sided Tape
  • Color
    Natural
  • Material
    Nylon 6/6;Silicone Foam
  • Material Flammability Standard
    UL94 V-0
Flat Cable Clamp - Foam Center - Inside Width 31.5 mm | 1.240 in

FCWSF-29-19

Price Range
$14.8206 - $6.539

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.437 in
  • Adhesive Type
    Double Sided Tape
  • Color
    Natural
  • Material
    Nylon 6/6;Silicone Foam
  • Material Flammability Standard
    UL94 V-0