Menu Search

Flexible Protective Netting

In stock

Flexible Protective Netting stretches and wraps snugly to any shape, reducing labor costs, inventory, damage claims, and returns. Supplied on a roll in standard gauge thickness or heavy gauge if applications require more durable protection.

It is designed to provide optimum visibility, ensuring workers and visitors can easily see through the netting while providing robust protection from potential hazards. It can be easily applied and removed and does not trap or retain moisture. It is used in warehouses to protect applications with a risk of falling objects or debris.

  • Colors: Green, Blue, Red, Yellow, Brown, Orange
  • Material: HDPE, LDPE

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Diameter Range View
$276.45 - $344.86 1 In stock
8.000 - 10.000 in
$265.59 - $332.40 1 In stock
$240.31 - $300.48 1 In stock
$77.97 - $97.31 2 In stock
$100.87 - $126.03 15 In stock
$95.41 - $118.91 8 In stock
$301.67 - $377.03 51 In stock
$168.27 - $210.29 5 In stock
$312.00 - $389.97 15 In stock
$271.06 - $338.82 1 In stock
$174.34 - $218.36 1 In stock
$398.63 - $499.56 1 In stock
FNH0550A $298.10 - $373.11 1 In stock
$123.41 - $154.28 2 In stock
$441.46 - $552.31 2 In stock
$340.48 - $426.87 2 In stock
FNC01000200S $72.63 - $90.66 20 In stock
FNH0300A $157.60 - $197.13 2 In stock
$185.60 - $232.01 6 In stock
$156.65 - $195.81 Request the lead time here
  • of 2
- Compatible Diameter Range= 203.2 - 254 mm | 8.000 - 10.000 in ; Roll Length 50 m | 164.000 ft ; Color= Natural

FNC0800SRA

Price Range
$344.86 - $276.45

Stock Levels
1 In stock
Attributes
  • Compatible Diameter Range
    8.000 - 10.000 in
  • Maximum Compatible Diameter
    10.000 in
  • Minimum Compatible Diameter
    8.000 in
  • Roll Length
    164.000 ft
  • Color
    Natural
Flexible Protective Netting 120.7 - 139.7 mm | 4.750 - 5.500 in 82.0 ft LDPE Red

FNH0475A

Price Range
$332.40 - $265.59

Stock Levels
1 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 12.7 - 25.4 mm | 0.500 - 1.000 in 820.0 ft LDPE Blue

FNC00500100S

Price Range
$300.48 - $240.31

Stock Levels
1 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 50.8 - 63.5 mm | 2.000 - 2.500 in 82.0 ft LDPE Red

FNH0200A

Price Range
$97.31 - $77.97

Stock Levels
2 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 50.8 - 101.6 mm | 2.000 - 4.000 in 164.0 ft LDPE Red

FNC02000400S

Price Range
$126.03 - $100.87

Stock Levels
15 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 63.5 - 76.2 mm | 2.500 - 3.000 in 82.0 ft LDPE Green

FNH0250A

Price Range
$118.91 - $95.41

Stock Levels
8 In stock
Attributes
  • Color
    Green
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 12.7 - 25.4 mm | 0.500 - 1.000 in 1500.0 ft LDPE Blue

FNC00500100L

Price Range
$377.03 - $301.67

Stock Levels
51 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 6.4 - 9.5 mm | 0.250 - 0.375 in 820.0 ft LDPE Red

FNC00250037S

Price Range
$210.29 - $168.27

Stock Levels
5 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 25.4 - 50.8 mm | 1.000 - 2.000 in 1500.0 ft LDPE Yellow

FNC01000200L

Price Range
$389.97 - $312.00

Stock Levels
15 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 9.5 - 12.7 mm | 0.375 - 0.500 in 1500.0 ft LDPE Orange

FNC00250050L

Price Range
$338.82 - $271.06

Stock Levels
1 In stock
Attributes
  • Color
    Orange
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 101.6 - 114.3 mm | 4.000 - 4.500 in 82.0 ft LDPE Yellow

FNH0400A

Price Range
$218.36 - $174.34

Stock Levels
1 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 254 - 304.8 mm | 10.000 - 12.000 in 82.0 ft LDPE Green

FNC1000SRA

Price Range
$499.56 - $398.63

Stock Levels
1 In stock
Attributes
  • Color
    Green
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 139.7 - 171.5 mm | 5.500 - 6.750 in 82.0 ft LDPE Blue

FNH0550A

Price Range
$373.11 - $298.10

Stock Levels
1 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 101.6 - 152.4 mm | 4.000 - 6.000 in 164.0 ft LDPE Green

FNC04000600S

Price Range
$154.28 - $123.41

Stock Levels
2 In stock
Attributes
  • Color
    Green
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 12.7 - 25.4 mm | 0.500 - 1.000 in 820.0 ft LDPE Blue

FNH0050LRA

Price Range
$552.31 - $441.46

Stock Levels
2 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 171.5 - 203.2 mm | 6.750 - 8.000 in 82.0 ft LDPE Green

FNH0675A

Price Range
$426.87 - $340.48

Stock Levels
2 In stock
Attributes
  • Color
    Green
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 25.4 - 50.8 mm | 1.000 - 2.000 in 164.0 ft LDPE Yellow

FNC01000200S

Price Range
$90.66 - $72.63

Stock Levels
20 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 76.2 - 101.6 mm | 3.000 - 4.000 in 82.0 ft LDPE Green

FNH0300A

Price Range
$197.13 - $157.60

Stock Levels
2 In stock
Attributes
  • Color
    Green
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 9.5 - 12.7 mm | 0.375 - 0.500 in 820.0 ft LDPE Orange

FNC00250050S

Price Range
$232.01 - $185.60

Stock Levels
6 In stock
Attributes
  • Color
    Orange
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
Flexible Protective Netting 152.4 - 203.2 mm | 6.000 - 8.000 in 164.0 ft LDPE Brown

FNC06000800S

Price Range
$195.81 - $156.65

Stock Levels
Request the lead time here
Attributes
  • Color
    Brown
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE