Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Flange head nuts are ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Color Material Overall Height View
$0.0739 - $0.0819 1000 In stock
M5 x 0.8
Natural
Nylon 6/6
0.205 in
$0.4371 - $0.4844 750 In stock
M25 x 1.5
Natural
Nylon 6/6
0.354 in
$0.2761 - $0.3059 1000 In stock
M10 x 1.5
Natural
Nylon 6/6
0.394 in
$0.0532 - $0.0587 8000 In stock
M4 x 0.7
Natural
Nylon 6/6
0.134 in
04M200150WFHN $0.3045 - $0.3374 2500 In stock
M20 x 1.5
Natural
Nylon 6/6
0.315 in
$0.0457 - $0.0502 9000 In stock
M3 x 0.5
Natural
Nylon 6/6
0.122 in
$0.6148 - $0.6812 1000 In stock
M16 x 2.0
Natural
Nylon 6/6
0.768 in
04M080125WFHN $0.1038 - $0.1149 43000 In stock
M8 x 1.25
Natural
Nylon 6/6
0.315 in
0701024SLN $0.061 - $0.0671 2000 In stock
#10-24
Natural
Nylon 6/6
0.250 in
$0.1662 - $0.1827 1000 In stock
1/4-28
Natural
Nylon 6/6
0.226 in
0700832LN $0.0717 - $0.0837 2000 In stock
#8-32
Natural
Nylon 6/6
0.230 in
$0.0745 - $0.0826 19000 In stock
M6 x 1.0
Natural
Nylon 6/6
0.236 in
04M320150WFHN $0.5833 - $0.6463 2750 In stock
M32 x 1.5
Natural
Nylon 6/6
0.354 in
$0.6763 - $0.7493 Request the lead time here
M16 x 2.0
Black
Nylon 6/6
0.768 in
$0.0816 - $0.0949 Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
$0.0814 - $0.09 Request the lead time here
M5 x 0.8
Black
Nylon 6/6
0.205 in
$0.6417 - $0.7109 Request the lead time here
M32 x 1.5
Black
Nylon 6/6
0.354 in
$0.1143 - $0.1264 Request the lead time here
M8 x 1.25
Black
Nylon 6/6
0.315 in
$0.074 - $0.0816 Request the lead time here
1/4-20
Black
Nylon 6/6
0.275 in
$0.0671 - $0.0738 Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
  • of 4
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.0819 - $0.0739

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Tolerance
    0.4 mm
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M25 x 1.5; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.4844 - $0.4371

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in Natural

04M100150WFHN

Price Range
$0.3059 - $0.2761

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Tolerance
    0.4 mm
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in Natural

04M040070WFHN

Price Range
$0.0587 - $0.0532

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Tolerance
    0.4 mm
  • Thread Size
    M4 x 0.7
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M20 x 1.5; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.3374 - $0.3045

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M3 x 0.5; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in Natural

04M030050WFHN

Price Range
$0.0502 - $0.0457

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Tolerance
    0.4 mm
  • Thread Size
    M3 x 0.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$0.6812 - $0.6148

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in Natural

04M080125WFHN

Price Range
$0.1149 - $0.1038

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M8 x 1.25
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024SLN

Price Range
$0.0671 - $0.061

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in Natural

0425028HFN

Price Range
$0.1827 - $0.1662

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in Natural

0700832LN

Price Range
$0.0837 - $0.0717

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Tolerance
    0.010 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in Natural

04M060100WFHN

Price Range
$0.0826 - $0.0745

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Tolerance
    0.4 mm
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M32 x 1.5; Distance Across Flats 36.5 mm | 1.437 in; Overall Height 9.0 mm | 0.354 in Natural

04M320150WFHN

Price Range
$0.6463 - $0.5833

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in; Black; Nylon 6/6

04M160200WFHNB

Price Range
$0.7493 - $0.6763

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
  • Color
    Black
Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in; Black; Nylon 6/6

0700632LNB

Price Range
$0.0949 - $0.0816

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Color
    Black
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in; Black; Nylon 6/6

04M050080WFHNB

Price Range
$0.09 - $0.0814

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
  • Color
    Black
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Black

04M320150WFHNB

Price Range
$0.7109 - $0.6417

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
  • Color
    Black
Black Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in

04M080125WFHNB

Price Range
$0.1264 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Thread Size
    M8 x 1.25
  • Nut Shape
    Hexagonal
  • Color
    Black
Lock Nut 1/4-20 0.425 in Nylon 6/6 Black

0725020SLNB

Price Range
$0.0816 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Color
    Black
  • Full Material
    Nylon 6/6
Lock Nut #10-32 0.365 in Nylon 6/6 Black

0701032SLNB

Price Range
$0.0738 - $0.0671

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Color
    Black
  • Full Material
    Nylon 6/6