Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0976 - $0.1339 | Request the lead time here |
0.317 in
8.1 mm
|
0.565 in
14.4 mm
|
0.095 in
2.4 mm
|
||
$0.0526 - $0.0721 | Request the lead time here |
0.593 in
15.1 mm
|
0.875 in
22.2 mm
|
0.145 in
3.7 mm
|
||
$0.0533 - $0.0731 | Request the lead time here |
0.189 in
4.8 mm
|
1.006 in
25.6 mm
|
0.064 in
1.6 mm
|
||
$0.0489 - $0.067 | Request the lead time here |
0.500 in
12.7 mm
|
0.775 in
19.7 mm
|
0.120 in
3 mm
|
||
$0.0222 - $0.0304 | Request the lead time here |
0.438 in
11.1 mm
|
0.625 in
15.9 mm
|
0.032 in
0.8 mm
|
||
$0.0347 - $0.0476 | Request the lead time here |
0.415 in
10.5 mm
|
0.555 in
14.1 mm
|
0.060 in
1.5 mm
|
||
$0.0338 - $0.0463 | Request the lead time here |
0.256 in
6.5 mm
|
0.562 in
14.3 mm
|
0.250 in
6.4 mm
|
||
$0.021 - $0.0286 | Request the lead time here |
0.200 in
5.1 mm
|
0.450 in
11.4 mm
|
0.048 in
1.2 mm
|
||
$0.0639 - $0.0876 | Request the lead time here |
0.328 in
8.3 mm
|
0.590 in
15 mm
|
0.147 in
3.7 mm
|
||
$0.056 - $0.0767 | Request the lead time here |
0.265 in
6.7 mm
|
0.620 in
15.7 mm
|
0.192 in
4.9 mm
|
||
$0.0232 - $0.0317 | Request the lead time here |
0.349 in
8.9 mm
|
0.452 in
11.5 mm
|
0.075 in
1.9 mm
|
||
$0.0716 - $0.0982 | Request the lead time here |
0.270 in
6.9 mm
|
0.618 in
15.7 mm
|
0.220 in
5.6 mm
|
||
$0.0317 - $0.0436 | Request the lead time here |
0.171 in
4.3 mm
|
0.630 in
16 mm
|
0.060 in
1.5 mm
|
||
$0.026 - $0.0356 | Request the lead time here |
0.355 in
9 mm
|
0.630 in
16 mm
|
0.040 in
1 mm
|
||
$0.0216 - $0.0296 | 5000 In stock |
0.167 in
4.2 mm
|
0.472 in
12 mm
|
0.121 in
3.1 mm
|
||
$0.0591 - $0.081 | Request the lead time here |
0.526 in
13.4 mm
|
0.636 in
16.2 mm
|
0.098 in
2.5 mm
|
||
$0.0334 - $0.0456 | Request the lead time here |
0.531 in
13.5 mm
|
0.700 in
17.8 mm
|
0.093 in
2.4 mm
|
||
$0.0353 - $0.0486 | Request the lead time here |
0.343 in
8.7 mm
|
0.687 in
17.4 mm
|
0.031 in
0.8 mm
|
||
$0.0421 - $0.0577 | Request the lead time here |
0.209 in
5.3 mm
|
0.709 in
18 mm
|
0.039 in
1 mm
|
||
$0.0442 - $0.0605 | Request the lead time here |
0.394 in
10 mm
|
0.754 in
19.2 mm
|
0.255 in
6.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue