Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.0482 - $0.0529 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0681 - $0.0796 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.0808 - $0.0942 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.0537 - $0.0626 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.0711 - $0.0829 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.0808 - $0.0942 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.0501 - $0.0583 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
$0.3105 - $0.3623 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0501 - $0.0583 17000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.3074 - $0.4685 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0471 - $0.0518 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.0475 - $0.0554 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.4059 - $0.6188 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.5258 - $0.801 Request the lead time here
7/8-9
1.280 in
Black
Nylon 6/6
0.750 in
$0.0494 - $0.0542 Request the lead time here
#8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.2405 - $0.3664 Request the lead time here
5/8-18
0.925 in
Black
Nylon 6/6
0.550 in
$0.1836 - $0.214 Request the lead time here
7/16-20
0.685 in
Black
Nylon 6/6
0.380 in
$0.0465 - $0.0541 Request the lead time here
#3-48
0.180 in
Black
Nylon 6/6
0.070 in
$0.1315 - $0.2006 Request the lead time here
7/16-14
0.685 in
Black
Nylon 6/6
0.380 in
$0.0758 - $0.0884 Request the lead time here
#10-32
0.365 in
Black
Nylon 6/6
0.196 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0529 - $0.0482

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.0796 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0626 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.0829 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0583 - $0.0501

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.3623 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0583 - $0.0501

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.4685 - $0.3074

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0518 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0554 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-10 1.100 in Nylon 6/6 Black

0475010HNB

Price Range
$0.6188 - $0.4059

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-9 1.280 in Nylon 6/6 Black

0487509HNB

Price Range
$0.801 - $0.5258

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #8-32 0.335 in Nylon 6/6 Black

0400832HNB

Price Range
$0.0542 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.130 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-18 0.925 in Nylon 6/6 Black

0462518HNB

Price Range
$0.3664 - $0.2405

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-20 0.685 in Nylon 6/6 Black

0443720HNB

Price Range
$0.214 - $0.1836

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #3-48 0.180 in Nylon 6/6 Black

0400348HNB

Price Range
$0.0541 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #3-48
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.685 in Nylon 6/6 Black

0443714HNB

Price Range
$0.2006 - $0.1315

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-32 0.365 in Nylon 6/6 Black

0401032HNSB

Price Range
$0.0884 - $0.0758

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Color
    Black
  • Full Material
    Nylon 6/6