Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0325 - $0.0446 | Request the lead time here |
M2.5 x 0.45
|
0.157 in
4.0 mm
|
0.075 in
1.9 mm
|
||
| $0.0676 - $0.0927 | 500 In stock |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.587 in
40.3 mm
|
||
| $0.2297 - $0.3152 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.091 in
27.7 mm
|
||
| $0.0344 - $0.0471 | Request the lead time here |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.705 in
17.9 mm
|
||
| $0.0356 - $0.0489 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.508 in
12.9 mm
|
||
| $0.0366 - $0.0503 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.445 in
11.3 mm
|
||
| $0.0398 - $0.0546 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.24 in
6.1 mm
|
||
| $0.057 - $0.0783 | 500 In stock |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.421 in
36.1 mm
|
||
| $0.0672 - $0.0921 | 500 In stock |
M6 x 1.0
|
1.575 in
40.0 mm
|
1.39 in
35.3 mm
|
||
| $0.2212 - $0.3034 | Request the lead time here |
M10 x 1.5
|
1.181 in
30.0 mm
|
0.894 in
22.7 mm
|
||
| $0.0365 - $0.0502 | 1000 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0395 - $0.0543 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
0.161 in
4.1 mm
|
||
| $0.0664 - $0.0911 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| 50M030050L005 | $0.0327 - $0.0448 | 8000 In stock |
M3 x 0.5
|
0.197 in
5.0 mm
|
0.102 in
2.6 mm
|
|
| $0.0403 - $0.0553 | Request the lead time here |
M5 x 0.8
|
0.591 in
15.0 mm
|
0.437 in
11.1 mm
|
||
| $0.0734 - $0.1007 | Request the lead time here |
M6 x 1.0
|
1.969 in
50.0 mm
|
1.783 in
45.3 mm
|
||
| $0.275 - $0.3773 | Request the lead time here |
M10 x 1.5
|
2.362 in
60.0 mm
|
2.075 in
52.7 mm
|
||
| $0.0331 - $0.0455 | 11000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.0331 - $0.0455 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.22 in
5.6 mm
|
||
| $0.0342 - $0.0468 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.075 in
1.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue