Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0426 - $0.0498 | Request the lead time here |
#6-32
|
|
0.497 in
12.6 mm
|
||
| $0.0451 - $0.0527 | 9000 In stock |
#8-32
|
|
0.161 in
4.1 mm
|
||
| $0.0478 - $0.0558 | Request the lead time here |
#8-32
|
|
1.098 in
27.9 mm
|
||
| $0.048 - $0.0561 | 1000 In stock |
#10-32
|
|
0.324 in
8.2 mm
|
||
| $0.0447 - $0.0615 | Request the lead time here |
1/4-20
|
|
0.393 in
10 mm
|
||
| $0.0635 - $0.0871 | Request the lead time here |
1/4-20
|
|
2.268 in
57.6 mm
|
||
| $0.0472 - $0.0552 | Request the lead time here |
#2-56
|
0.750 in
19.1 mm
|
0.670 in
17 mm
|
||
| $0.0472 - $0.0552 | Request the lead time here |
#4-40
|
0.750 in
19.1 mm
|
0.646 in
16.4 mm
|
||
| $0.0503 - $0.0586 | Request the lead time here |
#8-32
|
0.500 in
12.7 mm
|
0.348 in
8.8 mm
|
||
| $0.0437 - $0.0599 | Request the lead time here |
#10-24
|
1.250 in
31.8 mm
|
1.074 in
27.3 mm
|
||
| $0.0493 - $0.0676 | Request the lead time here |
1/4-20
|
0.625 in
15.9 mm
|
0.393 in
10 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0472 - $0.0551 | Request the lead time here |
#6-32
|
0.750 in
19.1 mm
|
0.622 in
15.8 mm
|
||
| $0.0509 - $0.0593 | Request the lead time here |
#8-32
|
0.750 in
19.1 mm
|
0.598 in
15.2 mm
|
||
| $0.0409 - $0.056 | Request the lead time here |
#10-32
|
0.750 in
19.1 mm
|
0.574 in
14.6 mm
|
||
| $0.0407 - $0.0559 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.0712 - $0.0977 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0461 - $0.0537 | Request the lead time here |
#4-40
|
0.375 in
9.5 mm
|
0.271 in
6.9 mm
|
||
| $0.049 - $0.0673 | Request the lead time here |
1/4-20
|
0.500 in
12.7 mm
|
0.268 in
6.8 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm