Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1871 - $0.2566 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.0402 - $0.0552 | 1000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.0395 - $0.0543 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
0.161 in
4.1 mm
|
||
| $0.0676 - $0.0927 | 500 In stock |
M6 x 1.0
|
1.772 in
45.0 mm
|
1.587 in
40.3 mm
|
||
| $0.0664 - $0.0911 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.0328 - $0.045 | 13000 In stock |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.154 in
3.9 mm
|
||
| $0.0328 - $0.045 | 2000 In stock |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.142 in
3.6 mm
|
||
| $0.0361 - $0.0497 | 1000 In stock |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
||
| $0.0369 - $0.0508 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.642 in
16.3 mm
|
||
| $0.0403 - $0.0553 | Request the lead time here |
M5 x 0.8
|
0.591 in
15.0 mm
|
0.437 in
11.1 mm
|
||
| $0.0359 - $0.0493 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0734 - $0.1007 | Request the lead time here |
M6 x 1.0
|
1.969 in
50.0 mm
|
1.783 in
45.3 mm
|
||
| $0.275 - $0.3773 | Request the lead time here |
M10 x 1.5
|
2.362 in
60.0 mm
|
2.075 in
52.7 mm
|
||
| $0.0327 - $0.0448 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
0.114 in
2.9 mm
|
||
| 50M030050L005 | $0.0327 - $0.0448 | 8000 In stock |
M3 x 0.5
|
0.197 in
5.0 mm
|
0.102 in
2.6 mm
|
|
| $0.0378 - $0.0518 | Request the lead time here |
M3.5 x 0.6
|
1.378 in
35.0 mm
|
1.256 in
31.9 mm
|
||
| $0.0372 - $0.051 | 1000 In stock |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.839 in
21.3 mm
|
||
| $0.0365 - $0.0502 | 1000 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.327 in
8.3 mm