This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|
$0.055 - $0.0755 | 51000 In stock |
Black
|
0.203 in
5.2 mm
|
#10. M5
|
0.437 in
11.1 mm
|
||
$0.2778 - $0.3809 | 3500 In stock |
Black
|
0.387 in
9.8 mm
|
3/8. M8
|
1.031 in
26.2 mm
|
||
$0.0541 - $0.0741 | 350523 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.375 in
9.5 mm
|
||
22CC37C0437B | $0.0311 - $0.0427 | 13000 In stock |
Black
|
0.167 in
4.2 mm
|
#8. M4
|
0.437 in
11.1 mm
|
|
22CC16A0062 | $0.0333 - $0.0456 | 12000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.063 in
1.6 mm
|
|
22CC16A0156 | $0.0333 - $0.0456 | 21000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.157 in
4.0 mm
|
|
$0.0306 - $0.0419 | 21000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
$0.0522 - $0.0716 | 6000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.531 in
13.5 mm
|
||
$0.0318 - $0.0372 | 50000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.126 in
3.2 mm
|
||
$0.0264 - $0.0363 | 20000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.185 in
4.7 mm
|
||
$0.0541 - $0.0741 | 64000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.374 in
9.5 mm
|
||
$0.0335 - $0.0459 | 7000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.185 in
4.7 mm
|
||
$0.0278 - $0.0381 | 87000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
$0.0273 - $0.0375 | 4000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.252 in
6.4 mm
|
||
22CC37C0437 | $0.0311 - $0.0427 | 86000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.437 in
11.1 mm
|
|
$0.0278 - $0.0381 | 174000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.311 in
7.9 mm
|
||
$0.1534 - $0.2104 | 10000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.874 in
22.2 mm
|
||
$0.055 - $0.0755 | 21000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.437 in
11.1 mm
|
||
$0.0609 - $0.0835 | 20000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.626 in
15.9 mm
|
||
$0.0723 - $0.0991 | 80500 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue