These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2724 - $0.2953 | Request the lead time here |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.169 in
4.3 mm
|
|
0.938 in
23.8 mm
|
||
| $0.2047 - $0.2218 | 1000 In stock |
0.187 in
4.7 mm
|
0.260 in
6.6 mm
|
0.130 in
3.3 mm
|
|
0.688 in
17.5 mm
|
||
| $0.2103 - $0.2524 | 8000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2825 - $0.3391 | 7000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
| $0.18 - $0.2159 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.126 in
3.2 mm
|
||
| $0.2516 - $0.2516 | 37000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2103 - $0.2524 | 18000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2232 - $0.2679 | 7000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2039 - $0.2447 | 17000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1978 - $0.2373 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.2701 - $0.324 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.874 in
22.2 mm
|
||
| $0.2825 - $0.3391 | 10000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
1 in
25.4 mm
|
||
| $0.2054 - $0.2466 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2445 - $0.2935 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.225 - $0.3377 | 3000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.2369 - $0.2842 | 53000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1918 - $0.23 | 12000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2169 - $0.2605 | 221000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
| $0.2572 - $0.3086 | 4000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
| SSRS4-8-01 | $0.2071 - $0.2484 | 4000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.5 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue