Menu Search

PCB Supports - Fir Tree/Locking Arrowhead

In stock

PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1223 - $0.1389 1000 In stock
0.157 in
0.311 in
0.031 - 0.079 in
0.5 in
$0.1154 - $0.1312 1000 In stock
0.157 in
0.311 in
0.031 - 0.079 in
0.374 in
$0.1326 - $0.1507 4000 In stock
0.157 in
0.311 in
0.031 - 0.079 in
0.626 in
BHDL-4-01 $0.1099 - $0.1248 Request the lead time here
0.157 in
0.311 in
0.031 - 0.079 in
0.252 in
$0.1507 - $0.1713 1000 In stock
0.156 in
0.312 in
0.031 - 0.078 in
0.875 in
$0.1417 - $0.1608 2000 In stock
0.156 in
0.312 in
0.031 - 0.078 in
0.750 in
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

BHDL-8-01

Price Range
$0.1389 - $0.1223

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.22 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

BHDL-6-01

Price Range
$0.1312 - $0.1154

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.22 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

BHDL-10-01

Price Range
$0.1507 - $0.1326

Stock Levels
4000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.22 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

BHDL-4-01

Price Range
$0.1248 - $0.1099

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.311 in
  • Locking Head Height A
    0.22 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

BHDL-14-01

Price Range
$0.1713 - $0.1507

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.219 in
  • Locking Head Height B
    0.344 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

BHDL-12-01

Price Range
$0.1608 - $0.1417

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.219 in
  • Locking Head Height B
    0.344 in
  • Maximum Operating Temperature
    185 °F