Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| NPS3B | $1.85 - $23.2891 | 1345 In stock |
3.500 in
88.9 mm
|
|
| $55.8126 - $69.7424 | 193 In stock |
28.000 in
711.2 mm
|
||
| $19.3002 - $36.1736 | 186 In stock |
22.000 in
558.8 mm
|
||
| $98.877 - $123.4873 | 39 In stock |
36.000 in
914.4 mm
|
||
| $92.5028 - $115.5117 | 49 In stock |
32.000 in
812.8 mm
|
||
| RRC4E | $1.0843 - $14.0881 | 4692 In stock |
4.500 in
114.3 mm
|
|
| $0.0867 - $1.1241 | 112500 In stock |
1.045 in
26.5 mm
|
||
| RRC4A | $1.0059 - $13.0646 | 24911 In stock |
4.500 in
114.3 mm
|
|
| $0.5784 - $6.7104 | Request the lead time here |
2.860 in
72.6 mm
|
||
| RRC8B | $3.1405 - $38.4159 | 1556 In stock |
8.670 in
220.2 mm
|
|
| $0.1914 - $2.472 | 53260 In stock |
1.910 in
48.5 mm
|
||
| RRC8A | $2.8918 - $37.4985 | 5338 In stock |
8.670 in
220.2 mm
|
|
| RRC3F | $0.6888 - $8.9548 | 5600 In stock |
3.470 in
88.1 mm
|
|
| NPS2B | $1.2967 - $16.1997 | 6604 In stock |
2.375 in
60.3 mm
|
|
| $0.0782 - $0.9561 | 11000 In stock |
0.385 in
9.8 mm
|
||
| RRC18E | $12.7482 - $35.1666 | 311 In stock |
18.000 in
457.2 mm
|
|
| $1.6636 - $20.8792 | 1449 In stock |
2.875 in
73 mm
|
||
| $0.0617 - $0.7556 | 59730 In stock |
0.516 in
13.1 mm
|
||
| $0.2116 - $2.643 | 12000 In stock |
0.540 in
13.7 mm
|
||
| $0.9187 - $11.9222 | 3411 In stock |
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue