Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.9251 - $11.5822 | 2655 In stock |
1.900 in
48.3 mm
|
||
| NPS3B | $1.85 - $23.2891 | 1345 In stock |
3.500 in
88.9 mm
|
|
| $55.8126 - $69.7424 | 193 In stock |
28.000 in
711.2 mm
|
||
| $19.3002 - $36.1736 | 186 In stock |
22.000 in
558.8 mm
|
||
| $98.877 - $123.4873 | 39 In stock |
36.000 in
914.4 mm
|
||
| $92.5028 - $115.5117 | 49 In stock |
32.000 in
812.8 mm
|
||
| RRC4E | $1.0843 - $14.0881 | 4692 In stock |
4.500 in
114.3 mm
|
|
| RRC6I | $2.6386 - $34.3164 | 3023 In stock |
6.640 in
168.7 mm
|
|
| $0.6623 - $8.2709 | 1100 In stock |
1.660 in
42.2 mm
|
||
| NPS4B | $1.99 - $24.8748 | 3680 In stock |
4.500 in
114.3 mm
|
|
| RRC12A | $6.7007 - $18.5316 | 4123 In stock |
12.600 in
320 mm
|
|
| RRC24A | $20.8512 - $39.076 | 1177 In stock |
24.000 in
609.6 mm
|
|
| NPS1B | $0.465 - $5.8146 | 7881 In stock |
1.315 in
33.4 mm
|
|
| $0.086 - $1.051 | 10275 In stock |
0.840 in
21.3 mm
|
||
| RRC14E | $8.131 - $22.434 | 808 In stock |
14.000 in
355.6 mm
|
|
| $54.3691 - $101.8299 | 8 In stock |
26.000 in
660.4 mm
|
||
| RRC42A | $209.4804 - $262.3143 | 184 In stock |
42.000 in
1066.8 mm
|
|
| $0.1991 - $2.5807 | 41000 In stock |
1.910 in
48.5 mm
|
||
| $0.0782 - $0.9561 | 11000 In stock |
0.385 in
9.8 mm
|
||
| RRC4A | $1.0059 - $13.0646 | 24911 In stock |
4.500 in
114.3 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue