Menu Search

Plastic Hose Clamps

In stock

Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.

They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
118 results
Product SKUs information
Item Code Price range Availability Width Color Minimum Inside Diameter Maximum Inside Diameter View
$0.12 - $0.1828 6000 In stock
0.156 in
Black
0.235 in
0.260 in
$0.1531 - $0.2334 1000 In stock
0.230 in
White
0.500 in
0.545 in
22HSC0120B $0.1485 - $0.2264 2000 In stock
0.230 in
Black
0.580 in
0.660 in
$0.1521 - $0.2318 4100 In stock
0.230 in
Black
0.859 in
0.989 in
$0.1521 - $0.2318 100 In stock
0.230 in
Black
0.859 in
0.989 in
22HSC0015B $0.1135 - $0.1729 12000 In stock
0.150 in
Black
0.283 in
0.312 in
22HSC0100 $0.1449 - $0.2208 11500 In stock
0.230 in
White
0.525 in
0.605 in
$0.1237 - $0.1886 Request the lead time here
0.230 in
Black
0.430 in
0.480 in
$0.1485 - $0.2264 8000 In stock
0.230 in
White
0.655 in
0.750 in
$0.1277 - $0.1945 3000 In stock
0.230 in
White
0.360 in
0.410 in
22HSC0120 $0.1485 - $0.2264 18000 In stock
0.230 in
White
0.580 in
0.660 in
$0.1242 - $0.1892 16000 In stock
0.230 in
White
0.350 in
0.395 in
$0.1449 - $0.2208 2000 In stock
0.230 in
Black
0.525 in
0.605 in
$0.2748 - $0.4189 36000 In stock
0.280 in
Black
1.123 in
1.296 in
$0.1449 - $0.2208 5000 In stock
0.230 in
Black
0.500 in
0.545 in
$0.1521 - $0.2318 48000 In stock
0.230 in
Black
0.779 in
0.899 in
22HSC0140B $0.1485 - $0.2264 500 In stock
0.230 in
Black
0.655 in
0.750 in
$0.1307 - $0.1992 74000 In stock
0.230 in
White
0.430 in
0.480 in
$0.1891 - $0.2882 15250 In stock
0.250 in
Black
0.990 in
1.135 in
22HSC0280 $0.2748 - $0.4189 2750 In stock
0.280 in
White
1.123 in
1.296 in
  • of 6
Quick Assembly N/A Inside Diameter Range - 6 - 6.6 mm | 0.235 - 0.260 in

22HSC0010B

Price Range
$0.1828 - $0.12

Stock Levels
6000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.156 in
  • Inside Diameter Range
    0.235 - 0.260 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 12.7 - 13.8 mm | 0.500 - 0.545 in

22HSC0080

Price Range
$0.2334 - $0.1531

Stock Levels
1000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.500 - 0.545 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 14.7 - 16.8 mm | 0.580 - 0.660 in

22HSC0120B

Price Range
$0.2264 - $0.1485

Stock Levels
2000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.580 - 0.660 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 21.8 - 25.1 mm | 0.859 - 0.989 in

22HSC0190

Price Range
$0.2318 - $0.1521

Stock Levels
4100 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.859 - 0.989 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 21.8 - 25.1 mm | 0.859 - 0.989 in

22HSC0190B

Price Range
$0.2318 - $0.1521

Stock Levels
100 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.859 - 0.989 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 7.2 - 7.9 mm | 0.283 - 0.312 in

22HSC0015B

Price Range
$0.1729 - $0.1135

Stock Levels
12000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.150 in
  • Inside Diameter Range
    0.283 - 0.312 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 13.3 - 15.4 mm | 0.525 - 0.605 in

22HSC0100

Price Range
$0.2208 - $0.1449

Stock Levels
11500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.525 - 0.605 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 10.9 - 12.2 mm | 0.430 - 0.480 in

22HSC0060B

Price Range
$0.1886 - $0.1237

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.430 - 0.480 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 16.6 - 19.1 mm | 0.655 - 0.750 in

22HSC0140

Price Range
$0.2264 - $0.1485

Stock Levels
8000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.655 - 0.750 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 9.1 - 10.4 mm | 0.360 - 0.410 in

22HSC0040

Price Range
$0.1945 - $0.1277

Stock Levels
3000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.360 - 0.410 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 14.7 - 16.8 mm | 0.580 - 0.660 in

22HSC0120

Price Range
$0.2264 - $0.1485

Stock Levels
18000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.580 - 0.660 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 8.9 - 10 mm | 0.350 - 0.395 in

22HSC0020

Price Range
$0.1892 - $0.1242

Stock Levels
16000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.350 - 0.395 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 13.3 - 15.4 mm | 0.525 - 0.605 in

22HSC0100B

Price Range
$0.2208 - $0.1449

Stock Levels
2000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.525 - 0.605 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 28.5 - 32.9 mm | 1.123 - 1.296 in

22HSC0280B

Price Range
$0.4189 - $0.2748

Stock Levels
36000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.280 in
  • Inside Diameter Range
    1.123 - 1.296 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 12.7 - 13.8 mm | 0.500 - 0.545 in

22HSC0080B

Price Range
$0.2208 - $0.1449

Stock Levels
5000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.500 - 0.545 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 19.8 - 22.8 mm | 0.779 - 0.899 in

22HSC0180B

Price Range
$0.2318 - $0.1521

Stock Levels
48000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.779 - 0.899 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 16.6 - 19.1 mm | 0.655 - 0.750 in

22HSC0140B

Price Range
$0.2264 - $0.1485

Stock Levels
500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.655 - 0.750 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 10.9 - 12.2 mm | 0.430 - 0.480 in

22HSC0060

Price Range
$0.1992 - $0.1307

Stock Levels
74000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.230 in
  • Inside Diameter Range
    0.430 - 0.480 in
  • Color
    White
Quick Assembly N/A Inside Diameter Range - 25.1 - 28.8 mm | 0.990 - 1.135 in

22HSC0240B

Price Range
$0.2882 - $0.1891

Stock Levels
15250 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.250 in
  • Inside Diameter Range
    0.990 - 1.135 in
  • Color
    Black
Quick Assembly N/A Inside Diameter Range - 28.5 - 32.9 mm | 1.123 - 1.296 in

22HSC0280

Price Range
$0.4189 - $0.2748

Stock Levels
2750 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    0.280 in
  • Inside Diameter Range
    1.123 - 1.296 in
  • Color
    White