Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0578 - $0.0793 Request the lead time here
M4
0.094 in
1.378 in
$0.0378 - $0.0518 Request the lead time here
M3.5
0.083 in
0.236 in
$0.0744 - $0.1019 Request the lead time here
M6
0.142 in
1.772 in
$0.036 - $0.0494 Request the lead time here
M2
0.063 in
0.197 in
$0.0361 - $0.0496 Request the lead time here
M2.5
0.083 in
0.236 in
$0.0378 - $0.0518 Request the lead time here
M2.5
0.083 in
0.787 in
$0.0432 - $0.0593 Request the lead time here
M5
0.118 in
0.236 in
$0.22 - $0.3018 29500 In stock
M8
0.236 in
1.969 in
$0.0414 - $0.0485 Request the lead time here
#2-56
0.053 in
0.625 in
$0.056 - $0.077 Request the lead time here
M3
0.094 in
1.378 in
$0.0432 - $0.0593 Request the lead time here
1/4-28
0.144 in
0.438 in
$0.0521 - $0.0713 Request the lead time here
M3
0.071 in
1.181 in
$0.0425 - $0.0496 Request the lead time here
#6-40
0.092 in
0.375 in
$0.046 - $0.0629 Request the lead time here
#12-24
0.125 in
1.750 in
$0.0382 - $0.0523 Request the lead time here
M2
0.051 in
0.984 in
$0.0357 - $0.049 Request the lead time here
#8-32
0.096 in
1.375 in
$0.0409 - $0.0561 Request the lead time here
M4
0.122 in
0.984 in
$0.0382 - $0.0524 Request the lead time here
#10-32
0.110 in
1.060 in
$0.0439 - $0.06 Request the lead time here
M5
0.118 in
0.394 in
$0.0435 - $0.0597 Request the lead time here
1/4-20
0.198 in
1.500 in
  • of 48
Machine Screw Slotted Drive M4 35.0 mm Nylon 6/6 Black

50M040070N035B

Price Range
$0.0793 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Slotted Drive M3.5 6.0 mm Nylon 6/6 Black

50M035060N006B

Price Range
$0.0518 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Color
    Black
Machine Screw Slotted Drive M6 45.0 mm Nylon 6/6 Black

50M060100N045B

Price Range
$0.1019 - $0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.772 in
  • Thread Size
    M6
  • Color
    Black
Machine Screw Crossed Drive M2 5.0 mm Nylon 6/6 Black

50M020040P005B

Price Range
$0.0494 - $0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.197 in
  • Thread Size
    M2
  • Color
    Black
Machine Screw Crossed Drive M2.5 6.0 mm Nylon 6/6 Black

50M025045P006B

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5
  • Color
    Black
Machine Screw Crossed Drive M2.5 20.0 mm Nylon 6/6 Black

50M025045P020B

Price Range
$0.0518 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Color
    Black
Machine Screw Slotted Drive M5 6.0 mm Nylon 6/6 Black

50M050080N006B

Price Range
$0.0593 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.236 in
  • Thread Size
    M5
  • Color
    Black
Machine Screw Crossed Drive M8 50.0 mm Nylon 6/6 Black

50M080125P050B

Price Range
$0.3018 - $0.22

Stock Levels
29500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.969 in
  • Thread Size
    M8
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.625 in Nylon 6/6 Black

010256P062B

Price Range
$0.0485 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Crossed Drive M3 35.0 mm Nylon 6/6 Black

50M030050P035B

Price Range
$0.077 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M3
  • Color
    Black
Machine Screw Slotted Drive 1/4-28 0.438 in Nylon 6/6 Black

012528P043B

Price Range
$0.0593 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Color
    Black
Machine Screw Slotted Drive M3 30.0 mm Nylon 6/6 Black

50M030050N030B

Price Range
$0.0713 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    1.181 in
  • Thread Size
    M3
  • Color
    Black
Machine Screw Crossed Drive #6-40 0.375 in Nylon 6/6 Black

010640PW037B

Price Range
$0.0496 - $0.0425

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Color
    Black
Machine Screw Slotted Drive #12-24 1.750 in Nylon 6/6 Black

011224P175B

Price Range
$0.0629 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.125 in
  • Thread Length
    1.750 in
  • Thread Size
    #12-24
  • Color
    Black
Machine Screw Slotted Drive M2 25.0 mm Nylon 6/6 Black

50M020040N025B

Price Range
$0.0523 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Color
    Black
Machine Screw Slotted Drive #8-32 1.375 in Nylon 6/6 Black

010832P137B

Price Range
$0.049 - $0.0357

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Crossed Drive M4 25.0 mm Nylon 6/6 Black

50M040070P025B

Price Range
$0.0561 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Color
    Black
Machine Screw Slotted Drive #10-32 1.060 in Nylon 6/6 Black

011032P106B

Price Range
$0.0524 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.060 in
  • Thread Size
    #10-32
  • Color
    Black
Machine Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

50M050080N010B

Price Range
$0.06 - $0.0439

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Color
    Black
Machine Screw Crossed Drive 1/4-20 1.500 in Nylon 6/6 Black

012520PW150B

Price Range
$0.0597 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Color
    Black